diff options
author | Daniel Mack | 2014-07-03 09:56:43 -0500 |
---|---|---|
committer | Mark Brown | 2014-07-03 10:09:42 -0500 |
commit | c46af3124b05ccb37d1311e442f191bb5c1d888e (patch) | |
tree | badc98c3da5fff36ec11026724ef33927a1722af /Documentation/devicetree/bindings/sound/ti,tas5086.txt | |
parent | 7171511eaec5bf23fb06078f59784a3a0626b38f (diff) | |
download | ti-linux-kernel-c46af3124b05ccb37d1311e442f191bb5c1d888e.tar.gz ti-linux-kernel-c46af3124b05ccb37d1311e442f191bb5c1d888e.tar.xz ti-linux-kernel-c46af3124b05ccb37d1311e442f191bb5c1d888e.zip |
ASoC: tas5086: add regulator consumer support
The TAS5086 has two power domains, DVDD and AVDD. Enable them both as
long as the codec is in use.
Also, switch on the power to identify the chip at device probe level,
and switch it off again afterwards. The codec level will take care for
power handling later.
Signed-off-by: Daniel Mack <zonque@gmail.com>
Signed-off-by: Mark Brown <broonie@linaro.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/ti,tas5086.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/ti,tas5086.txt | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/ti,tas5086.txt b/Documentation/devicetree/bindings/sound/ti,tas5086.txt index d2866a0d6a26..234dad296da7 100644 --- a/Documentation/devicetree/bindings/sound/ti,tas5086.txt +++ b/Documentation/devicetree/bindings/sound/ti,tas5086.txt | |||
@@ -31,6 +31,9 @@ Optional properties: | |||
31 | 31 | ||
32 | Most systems should not set any of these properties. | 32 | Most systems should not set any of these properties. |
33 | 33 | ||
34 | - avdd-supply: Power supply for AVDD, providing 3.3V | ||
35 | - dvdd-supply: Power supply for DVDD, providing 3.3V | ||
36 | |||
34 | Examples: | 37 | Examples: |
35 | 38 | ||
36 | i2c_bus { | 39 | i2c_bus { |
@@ -39,5 +42,7 @@ Examples: | |||
39 | reg = <0x1b>; | 42 | reg = <0x1b>; |
40 | reset-gpio = <&gpio 23 0>; | 43 | reset-gpio = <&gpio 23 0>; |
41 | ti,charge-period = <156000>; | 44 | ti,charge-period = <156000>; |
45 | avdd-supply = <&vdd_3v3_reg>; | ||
46 | dvdd-supply = <&vdd_3v3_reg>; | ||
42 | }; | 47 | }; |
43 | }; | 48 | }; |