diff options
author | Mark Brown | 2011-08-01 23:03:04 -0500 |
---|---|---|
committer | Mark Brown | 2011-08-13 23:41:24 -0500 |
commit | 0a422e1a19e1583913d6f762882f115605109107 (patch) | |
tree | 6560a0cb83391ae3ab344f4c4471f63170ebda2a /Documentation/devicetree/bindings/sound/wm8510.txt | |
parent | c18eee31812d42ecd0aa5c39d21d41c15b30eaab (diff) | |
download | ti-linux-kernel-0a422e1a19e1583913d6f762882f115605109107.tar.gz ti-linux-kernel-0a422e1a19e1583913d6f762882f115605109107.tar.xz ti-linux-kernel-0a422e1a19e1583913d6f762882f115605109107.zip |
ASoC: Add device tree binding for WM8510
Signed-off-by: Mark Brown <broonie@opensource.wolfsonmicro.com>
Acked-by: Liam Girdwood <lrg@ti.com>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/wm8510.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/wm8510.txt | 18 |
1 files changed, 18 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/wm8510.txt b/Documentation/devicetree/bindings/sound/wm8510.txt new file mode 100644 index 000000000000..fa1a32b85577 --- /dev/null +++ b/Documentation/devicetree/bindings/sound/wm8510.txt | |||
@@ -0,0 +1,18 @@ | |||
1 | WM8510 audio CODEC | ||
2 | |||
3 | This device supports both I2C and SPI (configured with pin strapping | ||
4 | on the board). | ||
5 | |||
6 | Required properties: | ||
7 | |||
8 | - compatible : "wlf,wm8510" | ||
9 | |||
10 | - reg : the I2C address of the device for I2C, the chip select | ||
11 | number for SPI. | ||
12 | |||
13 | Example: | ||
14 | |||
15 | codec: wm8510@1a { | ||
16 | compatible = "wlf,wm8510"; | ||
17 | reg = <0x1a>; | ||
18 | }; | ||