diff options
author | Mark Brown | 2011-08-29 08:14:45 -0500 |
---|---|---|
committer | Mark Brown | 2011-08-31 03:52:50 -0500 |
commit | b6de431556023a6ed901a27284f15fff2e043598 (patch) | |
tree | deca9e1c28151f08683920fdaa4d410d0dac3bed /Documentation/devicetree/bindings/sound/wm8776.txt | |
parent | 13c7d08f54cc83c1cd9884c5e142e485b748de18 (diff) | |
download | ti-linux-kernel-b6de431556023a6ed901a27284f15fff2e043598.tar.gz ti-linux-kernel-b6de431556023a6ed901a27284f15fff2e043598.tar.xz ti-linux-kernel-b6de431556023a6ed901a27284f15fff2e043598.zip |
ASoC: Add device tree binding for WM8776
Signed-off-by: Mark Brown <broonie@opensource.wolfsonmicro.com>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/wm8776.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/wm8776.txt | 18 |
1 files changed, 18 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/wm8776.txt b/Documentation/devicetree/bindings/sound/wm8776.txt new file mode 100644 index 000000000000..3b9ca49abc2b --- /dev/null +++ b/Documentation/devicetree/bindings/sound/wm8776.txt | |||
@@ -0,0 +1,18 @@ | |||
1 | WM8776 audio CODEC | ||
2 | |||
3 | This device supports both I2C and SPI (configured with pin strapping | ||
4 | on the board). | ||
5 | |||
6 | Required properties: | ||
7 | |||
8 | - compatible : "wlf,wm8776" | ||
9 | |||
10 | - reg : the I2C address of the device for I2C, the chip select | ||
11 | number for SPI. | ||
12 | |||
13 | Example: | ||
14 | |||
15 | codec: wm8776@1a { | ||
16 | compatible = "wlf,wm8776"; | ||
17 | reg = <0x1a>; | ||
18 | }; | ||