diff options
author | Alexander Kurz | 2016-04-14 16:30:49 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2016-06-07 20:14:32 -0500 |
commit | 670664734da1f96f7d8525a91cd71a4c21db460f (patch) | |
tree | 697300e15150bdcdc5c17ee501ffe4bb593c118b /Documentation/devicetree/bindings | |
parent | 59bc5bedbd712003945e6d6bbef0aba5bb4603dc (diff) | |
download | ti-linux-kernel-670664734da1f96f7d8525a91cd71a4c21db460f.tar.gz ti-linux-kernel-670664734da1f96f7d8525a91cd71a4c21db460f.tar.xz ti-linux-kernel-670664734da1f96f7d8525a91cd71a4c21db460f.zip |
ARM: dts: imx35: restore existing used clock enumeration
commit 3397c2c45b1b6f54834dfeae30a73046f33ca943 upstream.
A new element got inserted into enum mx35_clks with commit 3713e3f5e927
("clk: imx35: define two clocks for rtc"). This insertion shifted most
nummerical clock assignments to a new nummerical value which in turn
rendered most hardcoded nummeric values in imx35.dtsi incorrect.
Restore the existing order by moving the newly introduced clock to the
end of the enum. Update the dts documentation accordingly.
Signed-off-by: Alexander Kurz <akurz@blala.de>
Fixes: 3713e3f5e927 ("clk: imx35: define two clocks for rtc")
Signed-off-by: Shawn Guo <shawnguo@kernel.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'Documentation/devicetree/bindings')
-rw-r--r-- | Documentation/devicetree/bindings/clock/imx35-clock.txt | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/clock/imx35-clock.txt b/Documentation/devicetree/bindings/clock/imx35-clock.txt index a70356452a82..f49783213c56 100644 --- a/Documentation/devicetree/bindings/clock/imx35-clock.txt +++ b/Documentation/devicetree/bindings/clock/imx35-clock.txt | |||
@@ -94,6 +94,7 @@ clocks and IDs. | |||
94 | csi_sel 79 | 94 | csi_sel 79 |
95 | iim_gate 80 | 95 | iim_gate 80 |
96 | gpu2d_gate 81 | 96 | gpu2d_gate 81 |
97 | ckli_gate 82 | ||
97 | 98 | ||
98 | Examples: | 99 | Examples: |
99 | 100 | ||