diff options
author | Bhupesh Sharma | 2015-10-23 14:31:50 -0500 |
---|---|---|
committer | Arnd Bergmann | 2015-10-23 15:24:21 -0500 |
commit | 53a5fde05d0e1040394b5f6d1f191d49b0ca88f5 (patch) | |
tree | 8370bea956392e00234bd250271f08d16500ff64 /Documentation/devicetree | |
parent | 920c74f0dfd23e205828d23bc11eb7fb0d24b032 (diff) | |
download | ti-linux-kernel-53a5fde05d0e1040394b5f6d1f191d49b0ca88f5.tar.gz ti-linux-kernel-53a5fde05d0e1040394b5f6d1f191d49b0ca88f5.tar.xz ti-linux-kernel-53a5fde05d0e1040394b5f6d1f191d49b0ca88f5.zip |
arm64: Use generic Layerscape SoC family naming
Freescale will be a spinning-out a set of ARMv8 based SoCs which
will be based on a similar overall SoC architecture. So, this patch
converts the existing infrastructure in the arm64/dts, arm64/Kconfig
and arm64/configs to use the generic convention ARCH_LAYERSCAPE
in place of the more specific FSL_LS2085A, to save code duplication
later-on.
Signed-off-by: Bhupesh Sharma <bhupesh.sharma@freescale.com>
Signed-off-by: Arnd Bergmann <arnd@arndb.de>
Diffstat (limited to 'Documentation/devicetree')
-rw-r--r-- | Documentation/devicetree/bindings/arm/fsl.txt | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/Documentation/devicetree/bindings/arm/fsl.txt b/Documentation/devicetree/bindings/arm/fsl.txt index 2a3ba73f0c5c..744b4de4217e 100644 --- a/Documentation/devicetree/bindings/arm/fsl.txt +++ b/Documentation/devicetree/bindings/arm/fsl.txt | |||
@@ -128,8 +128,8 @@ Example: | |||
128 | reg = <0x0 0x1ee0000 0x0 0x10000>; | 128 | reg = <0x0 0x1ee0000 0x0 0x10000>; |
129 | }; | 129 | }; |
130 | 130 | ||
131 | Freescale LS2085A SoC Device Tree Bindings | 131 | Freescale ARMv8 based Layerscape SoC family Device Tree Bindings |
132 | ------------------------------------------ | 132 | ---------------------------------------------------------------- |
133 | 133 | ||
134 | LS2085A ARMv8 based Simulator model | 134 | LS2085A ARMv8 based Simulator model |
135 | Required root node properties: | 135 | Required root node properties: |