diff options
author | Caesar Wang | 2015-11-04 23:17:57 -0600 |
---|---|---|
committer | Eduardo Valentin | 2015-11-12 11:59:52 -0600 |
commit | a519c27da6e8a4e74df2fde5654ea9a42dda9fcb (patch) | |
tree | 334a9f1939f9f6c238a11da9d19e251cff133768 /Documentation/devicetree | |
parent | 5d50ac70fe98518dbf620bfba8184254663125eb (diff) | |
download | ti-linux-kernel-a519c27da6e8a4e74df2fde5654ea9a42dda9fcb.tar.gz ti-linux-kernel-a519c27da6e8a4e74df2fde5654ea9a42dda9fcb.tar.xz ti-linux-kernel-a519c27da6e8a4e74df2fde5654ea9a42dda9fcb.zip |
dt-bindings: rockchip-thermal: Support the RK3368 SoCs compatible
This patchset attempts to new compatible for thermal founding
on RK3368 SoCs.
Signed-off-by: Caesar Wang <wxt@rock-chips.com>
Acked-by: Rob Herring <robh@kernel.org>
Signed-off-by: Eduardo Valentin <edubezval@gmail.com>
Diffstat (limited to 'Documentation/devicetree')
-rw-r--r-- | Documentation/devicetree/bindings/thermal/rockchip-thermal.txt | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/Documentation/devicetree/bindings/thermal/rockchip-thermal.txt b/Documentation/devicetree/bindings/thermal/rockchip-thermal.txt index b38200d2583a..0dfa60d88dd3 100644 --- a/Documentation/devicetree/bindings/thermal/rockchip-thermal.txt +++ b/Documentation/devicetree/bindings/thermal/rockchip-thermal.txt | |||
@@ -1,7 +1,9 @@ | |||
1 | * Temperature Sensor ADC (TSADC) on rockchip SoCs | 1 | * Temperature Sensor ADC (TSADC) on rockchip SoCs |
2 | 2 | ||
3 | Required properties: | 3 | Required properties: |
4 | - compatible : "rockchip,rk3288-tsadc" | 4 | - compatible : should be "rockchip,<name>-tsadc" |
5 | "rockchip,rk3288-tsadc": found on RK3288 SoCs | ||
6 | "rockchip,rk3368-tsadc": found on RK3368 SoCs | ||
5 | - reg : physical base address of the controller and length of memory mapped | 7 | - reg : physical base address of the controller and length of memory mapped |
6 | region. | 8 | region. |
7 | - interrupts : The interrupt number to the cpu. The interrupt specifier format | 9 | - interrupts : The interrupt number to the cpu. The interrupt specifier format |