aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorStephen Boyd2016-06-26 00:52:12 -0500
committerGreg Kroah-Hartman2016-10-07 08:23:43 -0500
commitefc6dc794c205c255521fa0364ab6a1e7389b07e (patch)
treeb110bfd444904baee9290ea332764ff131396230 /Documentation
parentd23a7a00c1523c23a0d5b08113c150ac89158f1a (diff)
downloadti-linux-kernel-efc6dc794c205c255521fa0364ab6a1e7389b07e.tar.gz
ti-linux-kernel-efc6dc794c205c255521fa0364ab6a1e7389b07e.tar.xz
ti-linux-kernel-efc6dc794c205c255521fa0364ab6a1e7389b07e.zip
regulator: qcom_spmi: Update mvs1/mvs2 switches on pm8941
commit 93bfe79b03365f410aa91caf04263173c008ecdf upstream. The mvs1 and mvs2 switches are actually called 5vs1 and 5vs2 on some datasheets. Let's rename them to match the datasheets and also match the RPM based regulator driver which calls these by their 5vs names (see qcom_smd-regulator.c). There aren't any users of these regulators so far, so there aren't any concerns of DT ABI breakage here. While we're here making updates to the switches, also mandate usage of the OCP irq for these switches too. Cc: Bjorn Andersson <bjorn.andersson@linaro.org> Fixes: e92a4047419c ("regulator: Add QCOM SPMI regulator driver") Signed-off-by: Stephen Boyd <stephen.boyd@linaro.org> Signed-off-by: Mark Brown <broonie@kernel.org> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'Documentation')
-rw-r--r--Documentation/devicetree/bindings/regulator/qcom,spmi-regulator.txt2
1 files changed, 1 insertions, 1 deletions
diff --git a/Documentation/devicetree/bindings/regulator/qcom,spmi-regulator.txt b/Documentation/devicetree/bindings/regulator/qcom,spmi-regulator.txt
index b743c18d7885..e0381c28773d 100644
--- a/Documentation/devicetree/bindings/regulator/qcom,spmi-regulator.txt
+++ b/Documentation/devicetree/bindings/regulator/qcom,spmi-regulator.txt
@@ -83,7 +83,7 @@ pm8916:
83pm8941: 83pm8941:
84 s1, s2, s3, s4, l1, l2, l3, l4, l5, l6, l7, l8, l9, l10, l11, l12, l13, 84 s1, s2, s3, s4, l1, l2, l3, l4, l5, l6, l7, l8, l9, l10, l11, l12, l13,
85 l14, l15, l16, l17, l18, l19, l20, l21, l22, l23, l24, lvs1, lvs2, lvs3, 85 l14, l15, l16, l17, l18, l19, l20, l21, l22, l23, l24, lvs1, lvs2, lvs3,
86 mvs1, mvs2 86 5vs1, 5vs2
87 87
88The content of each sub-node is defined by the standard binding for regulators - 88The content of each sub-node is defined by the standard binding for regulators -
89see regulator.txt - with additional custom properties described below: 89see regulator.txt - with additional custom properties described below: