diff options
author | Nishanth Menon | 2019-05-22 11:19:18 -0500 |
---|---|---|
committer | Tero Kristo | 2019-06-19 03:59:48 -0500 |
commit | 2d87061e70dea4c05e148e2d1facf9e814bb6662 (patch) | |
tree | 03efff286bc44d49eb60d8a2fe8fbddfbd187880 /arch/arm64/boot/dts/ti/k3-j721e.dtsi | |
parent | e28c6d941dacbdd0d6fdda2dfe009fb72f6b1f8f (diff) | |
download | ti-linux-kernel-2d87061e70dea4c05e148e2d1facf9e814bb6662.tar.gz ti-linux-kernel-2d87061e70dea4c05e148e2d1facf9e814bb6662.tar.xz ti-linux-kernel-2d87061e70dea4c05e148e2d1facf9e814bb6662.zip |
arm64: dts: ti: Add Support for J721E SoC
The J721E SoC belongs to the K3 Multicore SoC architecture platform,
providing advanced system integration to enable lower system costs
of automotive applications such as infotainment, cluster, premium
Audio, Gateway, industrial and a range of broad market applications.
This SoC is designed around reducing the system cost by eliminating
the need of an external system MCU and is targeted towards ASIL-B/C
certification/requirements in addition to allowing complex software
and system use-cases.
Some highlights of this SoC are:
* Dual Cortex-A72s in a single cluster, three clusters of lockstep
capable dual Cortex-R5F MCUs, Deep-learning Matrix Multiply Accelerator(MMA),
C7x floating point Vector DSP, Two C66x floating point DSPs.
* 3D GPU PowerVR Rogue 8XE GE8430
* Vision Processing Accelerator (VPAC) with image signal processor and Depth
and Motion Processing Accelerator (DMPAC)
* Two Gigabit Industrial Communication Subsystems (ICSSG), each with dual
PRUs and dual RTUs
* Two CSI2.0 4L RX plus one CSI2.0 4L TX, one eDP/DP, One DSI Tx, and
up to two DPI interfaces.
* Integrated Ethernet switch supporting up to a total of 8 external ports in
addition to legacy Ethernet switch of up to 2 ports.
* System MMU (SMMU) Version 3.0 and advanced virtualisation
capabilities.
* Upto 4 PCIe-GEN3 controllers, 2 USB3.0 Dual-role device subsystems,
16 MCANs, 12 McASP, eMMC and SD, UFS, OSPI/HyperBus memory controller, QSPI,
I3C and I2C, eCAP/eQEP, eHRPWM, MLB among other peripherals.
* Two hardware accelerator block containing AES/DES/SHA/MD5 called SA2UL
management.
* Configurable L3 Cache and IO-coherent architecture with high data throughput
capable distributed DMA architecture under NAVSS
* Centralized System Controller for Security, Power, and Resource
Management (DMSC)
See J721E Technical Reference Manual (SPRUIL1, May 2019)
for further details: http://www.ti.com/lit/pdf/spruil1
Signed-off-by: Nishanth Menon <nm@ti.com>
Reviewed-by: Suman Anna <s-anna@ti.com>
Signed-off-by: Tero Kristo <t-kristo@ti.com>
Diffstat (limited to 'arch/arm64/boot/dts/ti/k3-j721e.dtsi')
-rw-r--r-- | arch/arm64/boot/dts/ti/k3-j721e.dtsi | 177 |
1 files changed, 177 insertions, 0 deletions
diff --git a/arch/arm64/boot/dts/ti/k3-j721e.dtsi b/arch/arm64/boot/dts/ti/k3-j721e.dtsi new file mode 100644 index 000000000000..f8dd74b17bfb --- /dev/null +++ b/arch/arm64/boot/dts/ti/k3-j721e.dtsi | |||
@@ -0,0 +1,177 @@ | |||
1 | // SPDX-License-Identifier: GPL-2.0 | ||
2 | /* | ||
3 | * Device Tree Source for J721E SoC Family | ||
4 | * | ||
5 | * Copyright (C) 2016-2019 Texas Instruments Incorporated - http://www.ti.com/ | ||
6 | */ | ||
7 | |||
8 | #include <dt-bindings/interrupt-controller/irq.h> | ||
9 | #include <dt-bindings/interrupt-controller/arm-gic.h> | ||
10 | #include <dt-bindings/pinctrl/k3.h> | ||
11 | |||
12 | / { | ||
13 | model = "Texas Instruments K3 J721E SoC"; | ||
14 | compatible = "ti,j721e"; | ||
15 | interrupt-parent = <&gic500>; | ||
16 | #address-cells = <2>; | ||
17 | #size-cells = <2>; | ||
18 | |||
19 | aliases { | ||
20 | serial0 = &wkup_uart0; | ||
21 | serial1 = &mcu_uart0; | ||
22 | serial2 = &main_uart0; | ||
23 | serial3 = &main_uart1; | ||
24 | serial4 = &main_uart2; | ||
25 | serial5 = &main_uart3; | ||
26 | serial6 = &main_uart4; | ||
27 | serial7 = &main_uart5; | ||
28 | serial8 = &main_uart6; | ||
29 | serial9 = &main_uart7; | ||
30 | serial10 = &main_uart8; | ||
31 | serial11 = &main_uart9; | ||
32 | }; | ||
33 | |||
34 | chosen { }; | ||
35 | |||
36 | cpus { | ||
37 | #address-cells = <1>; | ||
38 | #size-cells = <0>; | ||
39 | cpu-map { | ||
40 | cluster0: cluster0 { | ||
41 | core0 { | ||
42 | cpu = <&cpu0>; | ||
43 | }; | ||
44 | |||
45 | core1 { | ||
46 | cpu = <&cpu1>; | ||
47 | }; | ||
48 | }; | ||
49 | |||
50 | }; | ||
51 | |||
52 | cpu0: cpu@0 { | ||
53 | compatible = "arm,cortex-a72"; | ||
54 | reg = <0x000>; | ||
55 | device_type = "cpu"; | ||
56 | enable-method = "psci"; | ||
57 | i-cache-size = <0xC000>; | ||
58 | i-cache-line-size = <64>; | ||
59 | i-cache-sets = <256>; | ||
60 | d-cache-size = <0x8000>; | ||
61 | d-cache-line-size = <64>; | ||
62 | d-cache-sets = <128>; | ||
63 | next-level-cache = <&L2_0>; | ||
64 | }; | ||
65 | |||
66 | cpu1: cpu@1 { | ||
67 | compatible = "arm,cortex-a72"; | ||
68 | reg = <0x001>; | ||
69 | device_type = "cpu"; | ||
70 | enable-method = "psci"; | ||
71 | i-cache-size = <0xC000>; | ||
72 | i-cache-line-size = <64>; | ||
73 | i-cache-sets = <256>; | ||
74 | d-cache-size = <0x8000>; | ||
75 | d-cache-line-size = <64>; | ||
76 | d-cache-sets = <128>; | ||
77 | next-level-cache = <&L2_0>; | ||
78 | }; | ||
79 | }; | ||
80 | |||
81 | L2_0: l2-cache0 { | ||
82 | compatible = "cache"; | ||
83 | cache-level = <2>; | ||
84 | cache-size = <0x100000>; | ||
85 | cache-line-size = <64>; | ||
86 | cache-sets = <2048>; | ||
87 | next-level-cache = <&msmc_l3>; | ||
88 | }; | ||
89 | |||
90 | msmc_l3: l3-cache0 { | ||
91 | compatible = "cache"; | ||
92 | cache-level = <3>; | ||
93 | }; | ||
94 | |||
95 | firmware { | ||
96 | optee { | ||
97 | compatible = "linaro,optee-tz"; | ||
98 | method = "smc"; | ||
99 | }; | ||
100 | |||
101 | psci: psci { | ||
102 | compatible = "arm,psci-1.0"; | ||
103 | method = "smc"; | ||
104 | }; | ||
105 | }; | ||
106 | |||
107 | a72_timer0: timer-cl0-cpu0 { | ||
108 | compatible = "arm,armv8-timer"; | ||
109 | interrupts = <GIC_PPI 13 IRQ_TYPE_LEVEL_LOW>, /* cntpsirq */ | ||
110 | <GIC_PPI 14 IRQ_TYPE_LEVEL_LOW>, /* cntpnsirq */ | ||
111 | <GIC_PPI 11 IRQ_TYPE_LEVEL_LOW>, /* cntvirq */ | ||
112 | <GIC_PPI 10 IRQ_TYPE_LEVEL_LOW>; /* cnthpirq */ | ||
113 | }; | ||
114 | |||
115 | pmu: pmu { | ||
116 | compatible = "arm,armv8-pmuv3"; | ||
117 | /* Recommendation from GIC500 TRM Table A.3 */ | ||
118 | interrupts = <GIC_PPI 7 IRQ_TYPE_LEVEL_HIGH>; | ||
119 | }; | ||
120 | |||
121 | cbass_main: interconnect@100000 { | ||
122 | compatible = "simple-bus"; | ||
123 | #address-cells = <2>; | ||
124 | #size-cells = <2>; | ||
125 | ranges = <0x00 0x00100000 0x00 0x00100000 0x00 0x00020000>, /* ctrl mmr */ | ||
126 | <0x00 0x00600000 0x00 0x00600000 0x00 0x00031100>, /* GPIO */ | ||
127 | <0x00 0x00900000 0x00 0x00900000 0x00 0x00012000>, /* serdes */ | ||
128 | <0x00 0x00A40000 0x00 0x00A40000 0x00 0x00000800>, /* timesync router */ | ||
129 | <0x00 0x01000000 0x00 0x01000000 0x00 0x0af02400>, /* Most peripherals */ | ||
130 | <0x00 0x30800000 0x00 0x30800000 0x00 0x0bc00000>, /* MAIN NAVSS */ | ||
131 | <0x00 0x0d000000 0x00 0x0d000000 0x00 0x01000000>, /* PCIe Core*/ | ||
132 | <0x00 0x10000000 0x00 0x10000000 0x00 0x10000000>, /* PCIe DAT */ | ||
133 | <0x00 0x64800000 0x00 0x64800000 0x00 0x00800000>, /* C71 */ | ||
134 | <0x4d 0x80800000 0x4d 0x80800000 0x00 0x00800000>, /* C66_0 */ | ||
135 | <0x4d 0x81800000 0x4d 0x81800000 0x00 0x00800000>, /* C66_1 */ | ||
136 | <0x4e 0x20000000 0x4e 0x20000000 0x00 0x00080000>, /* GPU */ | ||
137 | <0x00 0x70000000 0x00 0x70000000 0x00 0x00800000>, /* MSMC RAM */ | ||
138 | |||
139 | /* MCUSS_WKUP Range */ | ||
140 | <0x00 0x28380000 0x00 0x28380000 0x00 0x03880000>, | ||
141 | <0x00 0x40200000 0x00 0x40200000 0x00 0x00998400>, | ||
142 | <0x00 0x40f00000 0x00 0x40f00000 0x00 0x00020000>, | ||
143 | <0x00 0x41000000 0x00 0x41000000 0x00 0x00020000>, | ||
144 | <0x00 0x41400000 0x00 0x41400000 0x00 0x00020000>, | ||
145 | <0x00 0x41c00000 0x00 0x41c00000 0x00 0x00100000>, | ||
146 | <0x00 0x42040000 0x00 0x42040000 0x00 0x03ac2400>, | ||
147 | <0x00 0x45100000 0x00 0x45100000 0x00 0x00c24000>, | ||
148 | <0x00 0x46000000 0x00 0x46000000 0x00 0x00200000>, | ||
149 | <0x00 0x47000000 0x00 0x47000000 0x00 0x00068400>, | ||
150 | <0x00 0x50000000 0x00 0x50000000 0x00 0x10000000>, | ||
151 | <0x05 0x00000000 0x05 0x00000000 0x01 0x00000000>, | ||
152 | <0x07 0x00000000 0x07 0x00000000 0x01 0x00000000>; | ||
153 | |||
154 | cbass_mcu_wakeup: interconnect@28380000 { | ||
155 | compatible = "simple-bus"; | ||
156 | #address-cells = <2>; | ||
157 | #size-cells = <2>; | ||
158 | ranges = <0x00 0x28380000 0x00 0x28380000 0x00 0x03880000>, /* MCU NAVSS*/ | ||
159 | <0x00 0x40200000 0x00 0x40200000 0x00 0x00998400>, /* First peripheral window */ | ||
160 | <0x00 0x40f00000 0x00 0x40f00000 0x00 0x00020000>, /* CTRL_MMR0 */ | ||
161 | <0x00 0x41000000 0x00 0x41000000 0x00 0x00020000>, /* MCU R5F Core0 */ | ||
162 | <0x00 0x41400000 0x00 0x41400000 0x00 0x00020000>, /* MCU R5F Core1 */ | ||
163 | <0x00 0x41c00000 0x00 0x41c00000 0x00 0x00100000>, /* MCU SRAM */ | ||
164 | <0x00 0x42040000 0x00 0x42040000 0x00 0x03ac2400>, /* WKUP peripheral window */ | ||
165 | <0x00 0x45100000 0x00 0x45100000 0x00 0x00c24000>, /* MMRs, remaining NAVSS */ | ||
166 | <0x00 0x46000000 0x00 0x46000000 0x00 0x00200000>, /* CPSW */ | ||
167 | <0x00 0x47000000 0x00 0x47000000 0x00 0x00068400>, /* OSPI register space */ | ||
168 | <0x00 0x50000000 0x00 0x50000000 0x00 0x10000000>, /* FSS OSPI0/1 data region 0 */ | ||
169 | <0x05 0x00000000 0x05 0x00000000 0x01 0x00000000>, /* FSS OSPI0 data region 3 */ | ||
170 | <0x07 0x00000000 0x07 0x00000000 0x01 0x00000000>; /* FSS OSPI1 data region 3*/ | ||
171 | }; | ||
172 | }; | ||
173 | }; | ||
174 | |||
175 | /* Now include the peripherals for each bus segments */ | ||
176 | #include "k3-j721e-main.dtsi" | ||
177 | #include "k3-j721e-mcu-wakeup.dtsi" | ||