aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSchuyler Patton2015-11-02 17:31:59 -0600
committerTero Kristo2015-11-05 03:32:50 -0600
commit65f0de947f2594a510fab9b66186cf53d62dd4c6 (patch)
treec52b9f7d85ef3cb843f9ba4f8366fbfe0a5f2f3c /drivers/firmware/ti_sci.c
parenta79e2d9bc9b72f126d13e863a0796977b4ab34b9 (diff)
downloadti-linux-kernel-65f0de947f2594a510fab9b66186cf53d62dd4c6.tar.gz
ti-linux-kernel-65f0de947f2594a510fab9b66186cf53d62dd4c6.tar.xz
ti-linux-kernel-65f0de947f2594a510fab9b66186cf53d62dd4c6.zip
ARM: dts: AM571x-IDK Initial Support
The AM571x-IDK board is a board based on TI's AM5718 SOC which has a single core 1.5GHz A15 processor. This board is a development platform for the Industrial market with: - 1GB of DDR3L - Dual 1Gbps Ethernet - HDMI, - PRU-ICSS - uSD - 16GB eMMC - CAN - RS-485 - PCIe - USB3.0 - Video Input Port - Industrial IO port and expansion connector The PRU/ICSS will be supported by 3rd party software for EtherCat, Profibus and others. The link to the data sheet and TRM can be found here: http://www.ti.com/product/AM5718 Initial support is only for uart, i2c and the tps659037 pmic Signed-off-by: Schuyler Patton <spatton@ti.com> Reviewed-by: Lokesh Vutla <lokeshvutla@ti.com>
Diffstat (limited to 'drivers/firmware/ti_sci.c')
0 files changed, 0 insertions, 0 deletions