diff options
author | LCPD Auto Merger | 2016-11-30 12:59:42 -0600 |
---|---|---|
committer | LCPD Auto Merger | 2016-11-30 12:59:42 -0600 |
commit | 7cf800a769189522dfcaf78b9107ae47b5d80abe (patch) | |
tree | ccc15e8aedfacd0ab4a4695dbc8cbd82d1ffc49d /drivers/firmware/ti_sci.c | |
parent | a1fbb46d02d39c9d7ec7782bc2743a4162eaffa4 (diff) | |
parent | 8576fa45c10e665bb72931a31461c7310f3c5494 (diff) | |
download | ti-linux-kernel-7cf800a769189522dfcaf78b9107ae47b5d80abe.tar.gz ti-linux-kernel-7cf800a769189522dfcaf78b9107ae47b5d80abe.tar.xz ti-linux-kernel-7cf800a769189522dfcaf78b9107ae47b5d80abe.zip |
Merge tag 'v4.1.36' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable into ti-linux-4.1.y
Linux 4.1.36
* tag 'v4.1.36' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable: (72 commits)
Linux 4.1.36
kbuild: add -fno-PIE
firewire: net: fix fragmented datagram_size off-by-one
firewire: net: guard against rx buffer overflows
parisc: Ensure consistent state when switching to kernel stack at syscall entry
ovl: fsync after copy-up
virtio: console: Unlock vqs while freeing buffers
md: be careful not lot leak internal curr_resync value into metadata. -- (all)
md: sync sync_completed has correct value as recovery finishes.
scsi: arcmsr: Send SYNCHRONIZE_CACHE command to firmware
scsi: scsi_debug: Fix memory leak if LBP enabled and module is unloaded
drm/radeon/si_dpm: workaround for SI kickers
drm/dp/mst: Check peer device type before attempting EDID read
drm/dp/mst: add some defines for logical/physical ports
drm/dp/mst: Clear port->pdt when tearing down the i2c adapter
KVM: MIPS: Precalculate MMIO load resume PC
KVM: MIPS: Make ERET handle ERL before EXL
drm/radeon: drop register readback in cayman_cp_int_cntl_setup
scsi: megaraid_sas: Fix data integrity failure for JBOD (passthrough) devices
Revert "drm/radeon: fix DP link training issue with second 4K monitor"
...
Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
Diffstat (limited to 'drivers/firmware/ti_sci.c')
0 files changed, 0 insertions, 0 deletions