aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLCPD Auto Merger2016-12-02 12:17:48 -0600
committerLCPD Auto Merger2016-12-02 12:17:48 -0600
commit7f655674db9f3a80c99a8e29c0a6046ec14a7d27 (patch)
tree30c899cf9c1ffbbffc6a7659aa66c6e790a6fe7b /drivers/firmware/ti_sci.c
parent0e81dfbd5ada5c09d8b9caf9d615011b4b947eb2 (diff)
parent7cf800a769189522dfcaf78b9107ae47b5d80abe (diff)
downloadti-linux-kernel-7f655674db9f3a80c99a8e29c0a6046ec14a7d27.tar.gz
ti-linux-kernel-7f655674db9f3a80c99a8e29c0a6046ec14a7d27.tar.xz
ti-linux-kernel-7f655674db9f3a80c99a8e29c0a6046ec14a7d27.zip
Merge branch 'ti-linux-4.1.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel into ti-lsk-linux-4.1.y
TI-Feature: ti_linux_base_lsk TI-Tree: git@git.ti.com:ti-linux-kernel/ti-linux-kernel.git TI-Branch: ti-linux-4.1.y * 'ti-linux-4.1.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel: (72 commits) Linux 4.1.36 kbuild: add -fno-PIE firewire: net: fix fragmented datagram_size off-by-one firewire: net: guard against rx buffer overflows parisc: Ensure consistent state when switching to kernel stack at syscall entry ovl: fsync after copy-up virtio: console: Unlock vqs while freeing buffers md: be careful not lot leak internal curr_resync value into metadata. -- (all) md: sync sync_completed has correct value as recovery finishes. scsi: arcmsr: Send SYNCHRONIZE_CACHE command to firmware scsi: scsi_debug: Fix memory leak if LBP enabled and module is unloaded drm/radeon/si_dpm: workaround for SI kickers drm/dp/mst: Check peer device type before attempting EDID read drm/dp/mst: add some defines for logical/physical ports drm/dp/mst: Clear port->pdt when tearing down the i2c adapter KVM: MIPS: Precalculate MMIO load resume PC KVM: MIPS: Make ERET handle ERL before EXL drm/radeon: drop register readback in cayman_cp_int_cntl_setup scsi: megaraid_sas: Fix data integrity failure for JBOD (passthrough) devices Revert "drm/radeon: fix DP link training issue with second 4K monitor" ... Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
Diffstat (limited to 'drivers/firmware/ti_sci.c')
0 files changed, 0 insertions, 0 deletions