aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLCPD Auto Merger2016-12-28 12:17:41 -0600
committerLCPD Auto Merger2016-12-28 12:17:41 -0600
commitb56fa3bd73d45ef31478b7e3ab97570a0dd79c44 (patch)
tree51e0fc1235120a222b7f306a60bb67cf8736b5fc /drivers/firmware/ti_sci.c
parent7cf800a769189522dfcaf78b9107ae47b5d80abe (diff)
parent35327468a79dd9e343eaf7e66cc372f8277b2a84 (diff)
downloadti-linux-kernel-b56fa3bd73d45ef31478b7e3ab97570a0dd79c44.tar.gz
ti-linux-kernel-b56fa3bd73d45ef31478b7e3ab97570a0dd79c44.tar.xz
ti-linux-kernel-b56fa3bd73d45ef31478b7e3ab97570a0dd79c44.zip
Merge tag 'v4.1.37' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable into ti-linux-4.1.yti-linux-4.1.y
Linux 4.1.37 * tag 'v4.1.37' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable: (29 commits) Linux 4.1.37 scsi: megaraid_sas: fix macro MEGASAS_IS_LOGICAL to avoid regression tipc: check minimum bearer MTU net: ping: check minimum size on ICMP header length packet: fix race condition in packet_set_ring net: add recursion limit to GRO Bluetooth: Fix potential NULL dereference in RFCOMM bind callback ptrace: being capable wrt a process requires mapped uids/gids scsi: arcmsr: Buffer overflow in arcmsr_iop_message_xfer() mnt: Add a per mount namespace limit on the number of mounts posix_acl: Clear SGID bit when setting file permissions fs: Avoid premature clearing of capabilities fs: Give dentry to inode_change_ok() instead of inode nfsd: Disable NFSv2 timestamp workaround for NFSv3+ fuse: Propagate dentry down to inode_change_ok() xfs: Propagate dentry down to inode_change_ok() xattr: Option to disable meta-data block cache tcp: fix use after free in tcp_xmit_retransmit_queue() x86/kexec: add -fno-PIE scripts/has-stack-protector: add -fno-PIE ... Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
Diffstat (limited to 'drivers/firmware/ti_sci.c')
0 files changed, 0 insertions, 0 deletions