aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLCPD Auto Merger2016-12-29 08:18:19 -0600
committerLCPD Auto Merger2016-12-29 08:18:19 -0600
commitea9d02d53d2e605ef872379e311ceb35fcd3100e (patch)
treee07f8df74574c82f2c7fd0659c1a984e8a58f924 /drivers/firmware/ti_sci.c
parent7f655674db9f3a80c99a8e29c0a6046ec14a7d27 (diff)
parentb56fa3bd73d45ef31478b7e3ab97570a0dd79c44 (diff)
downloadti-linux-kernel-ea9d02d53d2e605ef872379e311ceb35fcd3100e.tar.gz
ti-linux-kernel-ea9d02d53d2e605ef872379e311ceb35fcd3100e.tar.xz
ti-linux-kernel-ea9d02d53d2e605ef872379e311ceb35fcd3100e.zip
Merge branch 'ti-linux-4.1.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel into ti-lsk-linux-4.1.yti-lsk-linux-4.1.y
TI-Feature: ti_linux_base_lsk TI-Tree: git@git.ti.com:ti-linux-kernel/ti-linux-kernel.git TI-Branch: ti-linux-4.1.y * 'ti-linux-4.1.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel: (29 commits) Linux 4.1.37 scsi: megaraid_sas: fix macro MEGASAS_IS_LOGICAL to avoid regression tipc: check minimum bearer MTU net: ping: check minimum size on ICMP header length packet: fix race condition in packet_set_ring net: add recursion limit to GRO Bluetooth: Fix potential NULL dereference in RFCOMM bind callback ptrace: being capable wrt a process requires mapped uids/gids scsi: arcmsr: Buffer overflow in arcmsr_iop_message_xfer() mnt: Add a per mount namespace limit on the number of mounts posix_acl: Clear SGID bit when setting file permissions fs: Avoid premature clearing of capabilities fs: Give dentry to inode_change_ok() instead of inode nfsd: Disable NFSv2 timestamp workaround for NFSv3+ fuse: Propagate dentry down to inode_change_ok() xfs: Propagate dentry down to inode_change_ok() xattr: Option to disable meta-data block cache tcp: fix use after free in tcp_xmit_retransmit_queue() x86/kexec: add -fno-PIE scripts/has-stack-protector: add -fno-PIE ... Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
Diffstat (limited to 'drivers/firmware/ti_sci.c')
0 files changed, 0 insertions, 0 deletions