diff options
Diffstat (limited to 'Documentation/filesystems/porting')
-rw-r--r-- | Documentation/filesystems/porting | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/Documentation/filesystems/porting b/Documentation/filesystems/porting index e69274de8d0c..0500895b768f 100644 --- a/Documentation/filesystems/porting +++ b/Documentation/filesystems/porting | |||
@@ -287,8 +287,8 @@ implementing on-disk size changes. Start with a copy of the old inode_setattr | |||
287 | and vmtruncate, and the reorder the vmtruncate + foofs_vmtruncate sequence to | 287 | and vmtruncate, and the reorder the vmtruncate + foofs_vmtruncate sequence to |
288 | be in order of zeroing blocks using block_truncate_page or similar helpers, | 288 | be in order of zeroing blocks using block_truncate_page or similar helpers, |
289 | size update and on finally on-disk truncation which should not fail. | 289 | size update and on finally on-disk truncation which should not fail. |
290 | inode_change_ok now includes the size checks for ATTR_SIZE and must be called | 290 | setattr_prepare (which used to be inode_change_ok) now includes the size checks |
291 | in the beginning of ->setattr unconditionally. | 291 | for ATTR_SIZE and must be called in the beginning of ->setattr unconditionally. |
292 | 292 | ||
293 | [mandatory] | 293 | [mandatory] |
294 | 294 | ||