diff options
Diffstat (limited to 'arch/arm/include/asm/dma-mapping.h')
-rw-r--r-- | arch/arm/include/asm/dma-mapping.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/include/asm/dma-mapping.h b/arch/arm/include/asm/dma-mapping.h index b52101d37ec7..ee21eecbe0d2 100644 --- a/arch/arm/include/asm/dma-mapping.h +++ b/arch/arm/include/asm/dma-mapping.h | |||
@@ -117,7 +117,7 @@ static inline dma_addr_t virt_to_dma(struct device *dev, void *addr) | |||
117 | /* The ARM override for dma_max_pfn() */ | 117 | /* The ARM override for dma_max_pfn() */ |
118 | static inline unsigned long dma_max_pfn(struct device *dev) | 118 | static inline unsigned long dma_max_pfn(struct device *dev) |
119 | { | 119 | { |
120 | return PHYS_PFN_OFFSET + dma_to_pfn(dev, *dev->dma_mask); | 120 | return dma_to_pfn(dev, *dev->dma_mask); |
121 | } | 121 | } |
122 | #define dma_max_pfn(dev) dma_max_pfn(dev) | 122 | #define dma_max_pfn(dev) dma_max_pfn(dev) |
123 | 123 | ||