diff options
Diffstat (limited to 'fs/ext4/ext4.h')
-rw-r--r-- | fs/ext4/ext4.h | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/fs/ext4/ext4.h b/fs/ext4/ext4.h index e6e2f99c1e5b..a03ffdbebd1a 100644 --- a/fs/ext4/ext4.h +++ b/fs/ext4/ext4.h | |||
@@ -1008,6 +1008,7 @@ struct ext4_inode_info { | |||
1008 | /* | 1008 | /* |
1009 | * Mount flags set via mount options or defaults | 1009 | * Mount flags set via mount options or defaults |
1010 | */ | 1010 | */ |
1011 | #define EXT4_MOUNT_NO_MBCACHE 0x00001 /* Disable mbcache */ | ||
1011 | #define EXT4_MOUNT_GRPID 0x00004 /* Create files with directory's group */ | 1012 | #define EXT4_MOUNT_GRPID 0x00004 /* Create files with directory's group */ |
1012 | #define EXT4_MOUNT_DEBUG 0x00008 /* Some debugging messages */ | 1013 | #define EXT4_MOUNT_DEBUG 0x00008 /* Some debugging messages */ |
1013 | #define EXT4_MOUNT_ERRORS_CONT 0x00010 /* Continue on errors */ | 1014 | #define EXT4_MOUNT_ERRORS_CONT 0x00010 /* Continue on errors */ |