aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Linux 4.4.93HEADv4.4.93masterGreg Kroah-Hartman2017-10-181-1/+1
* x86/alternatives: Fix alt_max_short macro to really be a max()Mathias Krause2017-10-182-4/+6
* USB: serial: console: fix use-after-free after failed setupJohan Hovold2017-10-181-0/+1
* USB: serial: qcserial: add Dell DW5818, DW5819Shrirang Bagul2017-10-181-0/+4
* USB: serial: option: add support for TP-Link LTE moduleHenryk Heisig2017-10-181-0/+2
* USB: serial: cp210x: add support for ELV TFD500Andreas Engel2017-10-181-0/+1
* USB: serial: ftdi_sio: add id for Cypress WICED dev boardJeffrey Chu2017-10-182-0/+9
* fix unbalanced page refcounting in bio_map_user_iovVitaly Mayatskikh2017-10-181-0/+8
* direct-io: Prevent NULL pointer access in submit_page_sectionAndreas Gruenbacher2017-10-181-1/+2
* usb: gadget: composite: Fix use-after-free in usb_composite_overwrite_optionsAndrew Gabbasov2017-10-181-0/+5
* ALSA: line6: Fix leftover URB at error-path during probeTakashi Iwai2017-10-181-3/+4
* ALSA: caiaq: Fix stray URB at probe error pathTakashi Iwai2017-10-181-3/+9
* ALSA: seq: Fix copy_from_user() call inside lockTakashi Iwai2017-10-182-8/+20
* ALSA: seq: Fix use-after-free at creating a portTakashi Iwai2017-10-182-3/+10
* ALSA: usb-audio: Kill stray URB at exitingTakashi Iwai2017-10-182-2/+12
* iommu/amd: Finish TLB flush in amd_iommu_unmap()Joerg Roedel2017-10-181-0/+1
* usb: renesas_usbhs: Fix DMAC sequence for receiving zero-length packetKazuya Mizuguchi2017-10-181-1/+1
* KVM: nVMX: fix guest CR4 loading when emulating L2 to L1 exitHaozhong Zhang2017-10-181-1/+1
* crypto: shash - Fix zero-length shash ahash digest crashHerbert Xu2017-10-181-3/+5
* HID: usbhid: fix out-of-bounds bugJaejoong Kim2017-10-181-1/+11
* dmaengine: edma: Align the memcpy acnt array size with the transferPeter Ujfalusi2017-10-181-3/+16
* MIPS: math-emu: Remove pr_err() calls from fpu_emu()Paul Burton2017-10-181-2/+0
* USB: dummy-hcd: Fix deadlock caused by disconnect detectionAlan Stern2017-10-181-3/+6
* rcu: Allow for page faults in NMI handlersPaul E. McKenney2017-10-181-0/+12
* iwlwifi: mvm: use IWL_HCMD_NOCOPY for MCAST_FILTER_CMDLuca Coelho2017-10-181-1/+9
* nl80211: Define policy for packet pattern attributesPeng Xu2017-10-181-2/+10
* CIFS: Reconnect expired SMB sessionsPavel Shilovsky2017-10-184-0/+32
* ext4: in ext4_seek_{hole,data}, return -ENXIO for negative offsetsDarrick J. Wong2017-10-181-2/+2
* brcmfmac: add length check in brcmf_cfg80211_escan_handler()Arend Van Spriel2017-10-181-3/+15
* Linux 4.4.92v4.4.92Greg Kroah-Hartman2017-10-121-1/+1
* ext4: don't allow encrypted operations without keysTheodore Ts'o2017-10-121-0/+12
* ext4: Don't clear SGID when inheriting ACLsJan Kara2017-10-121-7/+15
* ext4: fix data corruption for mmap writesJan Kara2017-10-121-5/+19
* sched/cpuset/pm: Fix cpuset vs. suspend-resume bugsPeter Zijlstra2017-10-124-6/+28
* nvme: protect against simultaneous shutdown invocationsKeith Busch2017-10-122-0/+5
* drm/i915/bios: ignore HDMI on port AJani Nikula2017-10-121-0/+7
* brcmfmac: setup passive scan if requested by user-spaceArend Van Spriel2017-10-122-15/+9
* uwb: ensure that endpoint is interruptAndrey Konovalov2017-10-121-0/+2
* uwb: properly check kthread_run return valueAndrey Konovalov2017-10-121-4/+8
* iio: adc: mcp320x: Fix oops on module unloadLukas Wunner2017-10-121-0/+1
* iio: adc: mcp320x: Fix readout of negative voltagesLukas Wunner2017-10-121-9/+15
* iio: ad7793: Fix the serial interface resetDragos Bogdan2017-10-121-2/+2
* iio: core: Return error for failed read_regMatt Fornero2017-10-121-1/+3
* staging: iio: ad7192: Fix - use the dedicated reset function avoiding dma fro...Stefan Popa2017-10-121-3/+1
* iio: ad_sigma_delta: Implement a dedicated reset functionDragos Bogdan2017-10-122-0/+31
* iio: adc: twl4030: Disable the vusb3v1 rugulator in the error handling path o...Christophe JAILLET2017-10-121-1/+3
* iio: adc: twl4030: Fix an error handling path in 'twl4030_madc_probe()'Christophe JAILLET2017-10-121-2/+4
* xhci: fix finding correct bus_state structure for USB 3.1 hostsMathias Nyman2017-10-121-1/+1
* USB: fix out-of-bounds in usb_set_configurationGreg Kroah-Hartman2017-10-122-3/+12
* usb: Increase quirk delay for USB devicesDmitry Fleytman2017-10-122-2/+2