aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* net: ethernet: ti: icssg-prueth: Fix RX frame drops in XDPcicd.kirkstone.20240320102809.02.00.009ti-linux-6.1.y-wipMD Danish Anwar2024-03-201-10/+2
* arm: dts: dt-overlays: Enable I2C5 for OV10635 camera on am57xx-evmSukrut Bellary2024-03-201-0/+3
* HACK: arm64: dts: ti: k3-am69-sk: Add serdes_dp_link max-bit-rateJayesh Choudhary2024-03-201-0/+1
* arm64: dts: ti: k3-am69-sk: Update Serdes0 to support Multilink PCIe configur...Dasnavis Sabiya2024-03-191-7/+14
* phy: cadence-torrent: Add PCIe multilink + USB with same SSC register config ...Dasnavis Sabiya2024-03-191-19/+130
* phy: cadence-torrent: Add multi link PCIe configuration for 100MHz refclkDasnavis Sabiya2024-03-191-1/+129
* net: ethernet: ti: am65-cpsw/cpts: Add workaround for errata i2401cicd.kirkstone.20240314115709.02.00.008Chintan Vankar2024-03-143-55/+89
* dt-bindings: media: i2c: ovti,ox05b: add OX05B1S sensorAbhishek Sharma2024-03-141-0/+87
* arm64: boot: dts: ti: k3-am62a7: Overlay for LI OX05B1SAbhishek Sharma2024-03-142-0/+69
* arm64: defconfig: Enable OX05B1S driverAbhishek Sharma2024-03-141-0/+1
* media: i2c: ox05b1s: add OmniVision OX05B1S driverAbhishek Sharma2024-03-143-0/+1153
* HACK: media: v4l2-core: v4l2-ctrls-defs: Add custom IR exposure/gainAbhishek Sharma2024-03-142-1/+8
* arm64: dts: ti: k3-j721e: Add overlay for J721E Infotainment Expansion BoardTomi Valkeinen2024-03-142-0/+165
* arm64: dts: ti: Add overlays for FPDLink IMX390 RCM on third CSI portVaishnav Achath2024-03-135-1/+377
* arm64: dts: ti: k3-am69-sk: Add overlay for fusion EVM on CSI AUX portVaishnav Achath2024-03-132-0/+83
* arm64: dts: ti: k3-j722s-evm: Add overlay for fusion boardVaishnav Achath2024-03-132-0/+148
* arm64: dts: ti: k3-j722s-evm: Add overlay for dual v3link fusionVaishnav Achath2024-03-132-0/+175
* arm64: dts: ti: k3-am69-sk: Add overlay for v3link fusionVaishnav Achath2024-03-132-0/+159
* arm64: dts: ti: k3-am68-sk: Add overlay for v3link fusionVaishnav Achath2024-03-132-0/+164
* arm: configs: omap5: enable support for Intel WiFi adaptersSinthu Raja2024-03-131-0/+1
* media: platform: img: e5010: Re-enable hardware on system resumeDevarsh Thakkar2024-03-131-0/+6
* arm64: dts: ti: k3-j722s-evm: Add HDMI_LS_OE gpio-hogJayesh Choudhary2024-03-131-0/+8
* drm/bridge: sii902x: Fix mode_valid hookJayesh Choudhary2024-03-131-1/+9
* net: ethernet: ti: icssg_prueth: Fix race condition for VLAN table accessRavi Gunasekaran2024-03-123-2/+11
* net: hsr: hsr_slave: Fix the promiscuous modeRavi Gunasekaran2024-03-121-2/+3
* net: ethernet: ti: icssg_prueth: Fix processing NETDEV_CHANGEUPPER eventRavi Gunasekaran2024-03-121-9/+13
* net: ethernet: ti: icssg_prueth: Enable HSR Tx Tag and Rx Tag offloadRavi Gunasekaran2024-03-123-2/+19
* arm64: dts: ti: k3-am64-main: Switch ICSSG core clock to 333MHzRavi Gunasekaran2024-03-121-2/+6
* net: ethernet: ti: icss_iep: Move the declarations to .h fileRavi Gunasekaran2024-03-124-75/+75
* arm64: dts: ti: k3-j722s: Remove Invalid Interrupts Propery from main_pmx0Brandon Brnich2024-03-111-0/+1
* arm64: dts: ti: k3-j722s: E5010 JPEG EncoderBrandon Brnich2024-03-111-0/+11
* spi: spi-cadence-quadspi: Disable DMA due to errata id i2285Vignesh Raghavendra2024-03-111-1/+7
* spi: cadence-quadspi: fix error check when finding rxhighPratyush Yadav2024-03-111-1/+1
* mtd: spi-nor: core: avoid odd length/address writes in 8D-8D-8D modePratyush Yadav2024-03-111-1/+71
* mtd: spi-nor: core: avoid odd length/address reads on 8D-8D-8D modePratyush Yadav2024-03-111-1/+80
* spi: cadence-quadspi: do not use DMA for reads smaller than 16 bytesPratyush Yadav2024-03-111-1/+1
* spi: cadence-quadspi: do not use memcpy_fromio() on 8D-8D-8D opsPratyush Yadav2024-03-111-1/+41
* spi: cadence-quadspi: flush posted register writes before DAC accessPratyush Yadav2024-03-111-0/+2
* spi: cadence-quadspi: flush posted register writes before INDAC accessPratyush Yadav2024-03-111-0/+3
* net: ethernet: ti: cpsw-proxy-client: Drop unused RX psdata macroscicd.kirkstone.20240307134609.02.00.007Siddharth Vadapalli2024-03-071-2/+0
* net: ethernet: ti: cpsw-proxy-client: Drop unused "response_status"Siddharth Vadapalli2024-03-071-2/+1
* net: ethernet: ti: cpsw-proxy-client: Fix channel validity check in detachSiddharth Vadapalli2024-03-071-4/+2
* arm: configs: omap5: enable CRYPTO_XCBC as moduleSinthu Raja2024-03-071-0/+1
* arm: configs: omap5: enable support for IPsec ESP and XFRM_USERSinthu Raja2024-03-071-0/+2
* arm64: dts: ti: k3-am62p5-sk: Remove CTS/RTS from wkup_uart0 pinctrlVibhore Vardhan2024-03-061-2/+0
* arm64: dts: ti: k3-am62p-wakeup: Configure ti-sysc for wkup_uart0Vibhore Vardhan2024-03-061-7/+29
* HACK: drm: tidss: Move simplefb detection to separate functionDevarsh Thakkar2024-03-061-13/+24
* arm64: dts: ti: k3-am62p-main: Update STRBSEL for sdhci0Judith Mendez2024-03-061-1/+1
* arm64: dts: ti: am62x: am62p: Remove fb reserve and keep simplefb disabledDevarsh Thakkar2024-03-052-21/+3
* HACK: drm: tidss: Soft reset dispc if simple-framebuffer is absentDevarsh Thakkar2024-03-053-1/+20