aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* UPSTREAM: PCI: j721e: Fix incorrect max_lanes for J7200cicd.scarthgap.202608190946cicd.scarthgap.20260813093511.02.1811.02.17ti-linux-6.12.y-cicdti-linux-6.12.yTakuma Fujiwara2026-08-121-2/+2
* TI: mmc: sdhci_am654: Fix up eMMC OTAP delay for J721e SR2.0 SoC revisionMoteen Shah2026-08-121-0/+20
* FROMLIST: arm64: dts: ti: k3-j722s-evm: Switch lmk6x_clk alias to tlv320_mclkJared McArthur2026-08-091-2/+2
* PENDING: arm64: dts: ti: k3-j784s4-j742s2-evm-common: Set ACSPCIe refclk to M...Jared McArthur2026-08-071-0/+2
* UPSTREAM: media: chips-media: wave5: Defer job_finish() only when a DEC_PIC w...cicd.scarthgap.20260805143311.02.16Thorsten Lannynd2026-08-031-1/+11
* UPSTREAM: media: chips-media: wave5: Add timeout while stop_streamingBrandon Brnich2026-08-032-1/+22
* FROMLIST: arm64: dts: ti: k3-j722s-evm: Switch audio codec clock from audio_r...Jared McArthur2026-08-031-13/+7
* TI: HACK: dma-buf: heaps: Add Heap export from offset IOCTLcicd.scarthgap.202607311122Andrew Davis2026-07-294-0/+162
* FROMLIST: spi: spi-omap2-mcspi: Use EOW interrupt for completion when DMA ena...cicd.scarthgap.202607290100cicd.scarthgap.202607150653Vaishnav Achath2026-06-301-103/+36
* PENDING: arm64: dts: ti: k3-am62a: Fix MMC0_CLK register addressJudith Mendez2026-06-301-2/+1
* PENDING: remoteproc: k3-dsp: Add support to suspend attached rprocscicd.scarthgap.202606170100cicd.scarthgap.20260615103511.02.15Beleswar Padhi2026-06-112-7/+42
* PENDING: HACK: remoteproc: k3-r5: Add support to suspend attached rprocsBeleswar Padhi2026-06-111-24/+92
* PENDING: HACK: arm64: dts: ti: k3-*-evm: Add attach-only & AON flags for DMBeleswar Padhi2026-06-1114-0/+14
* PENDING: HACK: Documentation: devicetree: bindings: Add attach-only & AON propsBeleswar Padhi2026-06-111-0/+14
* PENDING: remoteproc: k3-r5: Move device link setup to request_mboxBeleswar Padhi2026-06-111-29/+20
* PENDING: remoteproc: k3: Fix device reference leaks in mailbox devlink setupBeleswar Padhi2026-06-112-3/+13
* PENDING: drm/tidss: implement WA for erratum i2097cicd.scarthgap.20260604091611.02.14Yashas D2026-06-032-0/+96
* TI: HACK: DRM: bridge: ti-sn65dsi66: Retry link training on clock accuracy is...Yashas D2026-05-281-31/+105
* TI: HACK: media: chips-media: wave5: Fix video freeze on long runs for pollin...Thorsten Lannynd2026-05-281-1/+2
* UPSTREAM: media: chips-media: wave5: Fix device_run high CPU usage during Chr...Thorsten Lannynd2026-05-282-0/+8
* FROMLIST: can: m_can: Implement workaround for errata i2278 and i2279Anurag Dutta2026-05-171-2/+17
* PENDING: arm64: dts: ti: k3-j722s-evm: Add interrupts to sn65dsi bridgeYashas D2026-05-171-0/+3
* PENDING: drm/bridge: ti-sn65dsi86: Add interrupt handler for HPD unplug/replugYashas D2026-05-171-31/+217
* PENDING: arm64: dts: ti: k3-am62a7-sk: add overlay for EthFwSiddharth Vadapalli2026-05-053-1/+45
* PENDING: net: ethernet: ti: cpsw-proxy-client: Add support for AM62ASiddharth Vadapalli2026-05-051-0/+2
* PENDING: arm64: dts: ti: k3-j7: Reserve memory for LPM meta dataAbhash Kumar Jha2026-04-303-0/+20
* TI: arm64: dts: ti: k3-j722s-evm-fpdlink-iv-fusion: Add explicit pinctrl for ...cicd.scarthgap.20260416081411.02.13Yemike Abhilash Chandra2026-04-161-0/+3
* PENDING: arm64: dts: ti: k3-j722s-evm: add overlay for EthFwSiddharth Vadapalli2026-04-162-0/+44
* PENDING: net: ethernet: ti: cpsw-proxy-client: Add support for J722SSiddharth Vadapalli2026-04-161-0/+1
* PENDING: arm64: dts: ti: k3-j722s-evm-dsi-rpi-7inch-panel: Remove duplicate d...Yashas D2026-04-161-8/+0
* FROMLIST: media: chips-media: wave5: Move src_buf Removal to finish_encodeBrandon Brnich2026-04-061-27/+5
* FROMLIST: media: chips-media: wave5: Fix Reports from Kernel Lock ValidatorBrandon Brnich2026-04-062-17/+50
* FROMLIST: media: chips-media: wave5: Release m2m_ctx after stream instance de...Brandon Brnich2026-04-061-1/+3
* PENDING: mailbox: omap-mailbox: Remove #ifdef in suspend/resume fxnscicd.scarthgap.202604020811cicd.scarthgap.202603231002cicd.scarthgap.20260130092011.02.12Beleswar Padhi2026-01-261-2/+0
* PENDING: arm64: dts: ti: k3-j784s4-main: Add DDR nodes for J784S4Neha Malcom Francis2026-01-231-0/+84
* PENDING: arm64: dts: ti: k3-j721s2-main: Add DDR nodes for J721S2Neha Malcom Francis2026-01-231-0/+42
* TI: HACK: remoteproc: k3-dsp: Don't send suspend msg for J7* devicesBeleswar Padhi2026-01-194-15/+33
* TI: HACK: remoteproc: k3-r5: Drop stale messages after suspendBeleswar Padhi2026-01-191-0/+10
* PENDING: remoteproc: k3: Ensure mailbox is suspended after remoteprocBeleswar Padhi2026-01-193-1/+45
* PENDING: remoteproc: k3-r5: Fix order of suspend for cores in a R5 clusterBeleswar Padhi2026-01-191-1/+1
* UPSTREAM: arm64: dts: ti: k3-j722s: fix pinctrl settingsMichael Walle2026-01-181-15/+0
* PENDING: arm64: dts: ti: k3-am62l3-badge: Remove Lora GPIO hogcicd.scarthgap.202601151800Judith Mendez2026-01-141-7/+0
* PENDING: arm64: dts: ti: k3-am62l3-badge: Fix DSI overlay to enable required ...Devarsh Thakkar2026-01-091-0/+10
* PENDING: arm64: dts: ti: k3-am62l-main: Add bootph-all to DSS for early displayDevarsh Thakkar2026-01-091-0/+1
* PENDING: arm64: dts: ti: k3-am62l3-badge: Enable main_i2c1 for DSI panel supportDevarsh Thakkar2026-01-091-0/+15
* PENDING: arm64: dts: ti: k3-am62l3-badge: Keep regulator always onJudith Mendez2026-01-091-0/+1
* PENDING: arm64: dts: ti: k3-am62l3-badge: Update BeagleBadge DDR size to 256MBJudith Mendez2026-01-091-2/+2
* PENDING: arm64: dts: ti: k3-am62l: Disable CPSW by defaultJudith Mendez2026-01-092-0/+2
* FROMLIST: arm64: dts: ti: Remove 4 watchdogs from common file and move them t...cicd.scarthgap.20251224040011.02.11Abhash Kumar Jha2025-12-242-36/+36
* PENDING: arm64: dts: ti: Add overlay for RPi 7" DSI panel on AM62L Badgecicd.scarthgap.20251218184811.02.10Devarsh Thakkar2025-12-182-0/+137