aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'ti-linux-4.1.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...ti-lsk-linux-4.1.yLCPD Auto Merger2016-12-29115-308/+604
|\
| * Merge tag 'v4.1.37' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...ti-linux-4.1.yLCPD Auto Merger2016-12-28115-308/+604
| |\
| | * Linux 4.1.37v4.1.37Sasha Levin2016-12-241-1/+1
| | * scsi: megaraid_sas: fix macro MEGASAS_IS_LOGICAL to avoid regressionSumit Saxena2016-12-231-1/+1
| | * tipc: check minimum bearer MTUMichal Kubeček2016-12-233-2/+27
| | * net: ping: check minimum size on ICMP header lengthKees Cook2016-12-231-0/+4
| | * packet: fix race condition in packet_set_ringPhilip Pettersson2016-12-231-6/+12
| | * net: add recursion limit to GROSabrina Dubroca2016-12-239-10/+38
| | * Bluetooth: Fix potential NULL dereference in RFCOMM bind callbackJaganath Kanakkassery2016-12-231-8/+12
| | * ptrace: being capable wrt a process requires mapped uids/gidsJann Horn2016-12-231-5/+28
| | * scsi: arcmsr: Buffer overflow in arcmsr_iop_message_xfer()Dan Carpenter2016-12-231-1/+7
| | * mnt: Add a per mount namespace limit on the number of mountsEric W. Biederman2016-12-237-2/+70
| | * posix_acl: Clear SGID bit when setting file permissionsJan Kara2016-12-2315-92/+84
| | * fs: Avoid premature clearing of capabilitiesJan Kara2016-12-231-6/+14
| | * fs: Give dentry to inode_change_ok() instead of inodeJan Kara2016-12-2351-65/+66
| | * nfsd: Disable NFSv2 timestamp workaround for NFSv3+Andreas Gruenbacher2016-12-232-38/+50
| | * fuse: Propagate dentry down to inode_change_ok()Jan Kara2016-12-233-5/+6
| | * xfs: Propagate dentry down to inode_change_ok()Jan Kara2016-12-235-35/+68
| | * xattr: Option to disable meta-data block cacheAndreas Dilger2016-12-233-12/+24
| | * tcp: fix use after free in tcp_xmit_retransmit_queue()Eric Dumazet2016-12-231-0/+2
| | * x86/kexec: add -fno-PIESebastian Andrzej Siewior2016-12-221-0/+1
| | * scripts/has-stack-protector: add -fno-PIESebastian Andrzej Siewior2016-12-221-1/+1
| | * x86/init: Fix cr4_init_shadow() on CR4-less machinesAndy Lutomirski2016-12-211-1/+1
| | * ARM: 8617/1: dma: fix dma_max_pfn()Roger Quadros2016-12-211-1/+1
| | * mm,ksm: fix endless looping in allocating memory when ksm enablezhong jiang2016-12-211-1/+2
| | * can: dev: fix deadlock reported after bus-offSergei Miroshnichenko2016-12-212-11/+19
| | * cpuset: handle race between CPU hotplug and cpuset_hotplug_workJoonwoo Park2016-12-211-3/+14
| | * mtd: nand: davinci: Reinitialize the HW ECC engine in 4bit hwctlKarl Beldan2016-12-211-0/+3
| | * drm/msm: fix use of copy_from_user() while holding spinlockRob Clark2016-12-211-5/+22
| | * bus: arm-ccn: Fix PMU handling of MNPawel Moll2016-12-211-3/+16
| | * bus: arm-ccn: Provide required event argumentsPawel Moll2016-12-212-1/+18
* | | Merge branch 'ti-linux-4.1.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2016-12-0273-306/+672
|\| |
| * | Merge tag 'v4.1.36' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2016-11-3073-306/+672
| |\|
| | * Linux 4.1.36v4.1.36Sasha Levin2016-11-291-1/+1
| | * kbuild: add -fno-PIESebastian Andrzej Siewior2016-11-251-0/+2
| | * firewire: net: fix fragmented datagram_size off-by-oneStefan Richter2016-11-251-4/+4
| | * firewire: net: guard against rx buffer overflowsStefan Richter2016-11-251-16/+35
| | * parisc: Ensure consistent state when switching to kernel stack at syscall entryJohn David Anglin2016-11-251-2/+9
| | * ovl: fsync after copy-upMiklos Szeredi2016-11-251-0/+2
| | * virtio: console: Unlock vqs while freeing buffersMatt Redfearn2016-11-251-6/+16
| | * md: be careful not lot leak internal curr_resync value into metadata. -- (all)NeilBrown2016-11-251-2/+2
| | * md: sync sync_completed has correct value as recovery finishes.NeilBrown2016-11-251-0/+9
| | * scsi: arcmsr: Send SYNCHRONIZE_CACHE command to firmwareChing Huang2016-11-251-9/+0
| | * scsi: scsi_debug: Fix memory leak if LBP enabled and module is unloadedEwan D. Milne2016-11-251-0/+1
| | * drm/radeon/si_dpm: workaround for SI kickersAlex Deucher2016-11-251-16/+43
| | * drm/dp/mst: Check peer device type before attempting EDID readVille Syrjälä2016-11-251-1/+3
| | * drm/dp/mst: add some defines for logical/physical portsDave Airlie2016-11-252-1/+5
| | * drm/dp/mst: Clear port->pdt when tearing down the i2c adapterVille Syrjälä2016-11-251-0/+2
| | * KVM: MIPS: Precalculate MMIO load resume PCJames Hogan2016-11-252-12/+19
| | * KVM: MIPS: Make ERET handle ERL before EXLJames Hogan2016-11-251-4/+4