Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | dt/bindings: arm-boards: Spelling s/pointong/pointing/ | Geert Uytterhoeven | 2015-01-13 | 1 | -1/+1 |
* | ARM: realview: add device tree and bindings for PB1176 | Linus Walleij | 2014-10-22 | 1 | -0/+65 |
* | dt/bindings: arm-boards: add binding for Versatile core module | Rob Herring | 2014-06-24 | 1 | -0/+6 |
* | ARM: integrator: move EBI to the device tree | Linus Walleij | 2013-12-04 | 1 | -0/+8 |
* | ARM: integrator: core module registers from compatible strings | Linus Walleij | 2013-10-16 | 1 | -13/+17 |
* | ARM: integrator: move CM base into device tree | Linus Walleij | 2013-10-16 | 1 | -0/+19 |
* | ARM: integrator: get the LM interrupts from DT | Linus Walleij | 2013-10-16 | 1 | -0/+21 |
* | ARM: integrator: hook the CP into the SoC bus | Linus Walleij | 2012-11-16 | 1 | -0/+4 |
* | ARM: 7517/1: integrator: initial device tree support | Linus Walleij | 2012-09-17 | 1 | -0/+12 |
* | arm/versatile: Add device tree support | Grant Likely | 2011-07-28 | 1 | -0/+20 |
index : ti-linux-kernel/ti-linux-kernel | ||
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |