Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | doc: devicetree: bindings: Fix typo in bindings | Masanari Iida | 2013-07-25 | 1 | -1/+1 |
* | ARM: u300: add syscon node | Linus Walleij | 2013-06-17 | 1 | -3/+27 |
* | ARM: u300: set up board power from device tree | Linus Walleij | 2013-06-17 | 1 | -0/+13 |
* | ARM: u300: basic device tree support | Linus Walleij | 2013-05-31 | 1 | -0/+9 |
index : ti-linux-kernel/ti-linux-kernel | ||
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |