aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* phy: ti-pipe3: configure usb3 phy to be used as pcie phyKishon Vijay Abraham I2015-11-121-0/+2
* phy: omap-usb2: use *syscon* framework API to power on/off the PHYKishon Vijay Abraham I2015-11-121-1/+7
* phy: ti-pipe3: use *syscon* framework API to set PCS value of the PHYKishon Vijay Abraham I2015-11-121-0/+2
* phy: ti-pipe3: use *syscon* framework API to power on/off the PHYKishon Vijay Abraham I2015-11-121-2/+8
* phy: keystone: serdes driver for gbe 10gbe and pcieWingMan Kwok2015-11-061-15/+230
* HACK: phy: Add keystone serdes phy driver to support PCIe driverMurali Karicheri2015-07-181-0/+24
* phy: ti-pipe3: i783 workaround for SATA lockup after dpll unlock/relockRoger Quadros2015-07-101-0/+16
* Merge tag 'devicetree-for-linus' of git://git.kernel.org/pub/scm/linux/kernel...Linus Torvalds2015-04-181-0/+0
|\
| * dt-bindings: brcm: rationalize Broadcom documentation namingScott Branden2015-03-261-0/+0
* | phy: miphy365x: Use the generic phy type constants in dt-bindings/phy/phy.hPeter Griffin2015-04-031-4/+4
* | phy: Add driver to support individual USB PHYs on sun9iChen-Yu Tsai2015-04-031-0/+38
* | phy: Add a driver for dm816x USB PHYTony Lindgren2015-04-031-0/+24
* | phy: exynos5-usbdrd: Add to support for Exynos5433 SoCJaewon Kim2015-03-251-1/+2
|/
* phy: miphy365x: Pass sysconfig register offsets via syscfg dt property.Peter Griffin2015-01-301-7/+8
* phy: exynos-video-mipi: Fix regression by adding support for PMU regmapSylwester Nawrocki2015-01-301-1/+1
* Documentation: bindings: add dt documentation for Rockchip usb PHYYunzhi Li2015-01-301-0/+37
* phy: phy-stih407-usb: Pass sysconfig register offsets via syscfg property.Peter Griffin2015-01-211-8/+2
* phy: miphy28lp: Pass sysconfig register offsets via syscfg dt property.Gabriel FERNANDEZ2015-01-211-27/+16
* Phy: DT binding documentation for the Armada 375 USB cluster bindingGregory CLEMENT2014-11-251-0/+21
* Phy: DT binding documentation for Marvell MVEBU SATA phy.Andrew Lunn2014-11-251-0/+22
* phy: exynos5-usbdrd: Add pipe-clk, utmi-clk and itp-clk supportVivek Gautam2014-11-221-0/+6
* Documentation: bindings: add doc for the Berlin USB PHYAntoine Tenart2014-11-211-0/+16
* phy: berlin-sata: Document BG2 compatibleSebastian Hesselbarth2014-11-131-1/+3
* phy: miphy28lp: Tune tx impedance across Soc cutsGabriel FERNANDEZ2014-11-121-0/+1
* phy: miphy28lp: Add SSC support for SATAGabriel FERNANDEZ2014-11-121-0/+1
* phy: miphy28lp: Add Device Tree bindings for the MiPHY28lpGabriel FERNANDEZ2014-11-121-0/+126
* Merge tag 'usb-3.18-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/gre...Linus Torvalds2014-10-085-2/+149
|\
| * Merge tag 'phy-for_3.18' of git://git.kernel.org/pub/scm/linux/kernel/git/kis...Greg Kroah-Hartman2014-09-254-2/+110
| |\
| | * phy: exynos-dp-video: Use syscon support to control pmu registerVivek Gautam2014-09-241-2/+5
| | * phy: phy-stih41x-usb: Add dt documentation for USB phy on STiH415/6Peter Griffin2014-09-241-0/+24
| | * phy: phy-stih407-usb: Add dt documentation for USB picophy found on stih407 S...Peter Griffin2014-09-241-0/+30
| | * phy: Renesas R-Car Gen2 PHY driverSergei Shtylyov2014-09-241-0/+51
| * | usb: dwc3: qcom: Add device tree bindingIvan T. Ivanov2014-09-121-0/+39
| |/
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2014-10-071-1/+1
|\ \ | |/ |/|
| * Documentation: treewide: fix typos and grammarHayato Suzuki2014-08-261-1/+1
* | Merge tag 'drivers-for-3.17' of git://git.kernel.org/pub/scm/linux/kernel/git...Linus Torvalds2014-08-081-0/+15
|\ \
| * | phy: Add drivers for PCIe and SATA phy on SPEAr13xxPratyush Anand2014-07-141-0/+15
* | | Merge tag 'soc-for-3.17' of git://git.kernel.org/pub/scm/linux/kernel/git/arm...Linus Torvalds2014-08-081-0/+1
|\ \ \ | |_|/ |/| |
| * | phy: Add support for S5PV210 to the Exynos USB 2.0 PHY driverMateusz Krawczuk2014-07-181-0/+1
| |/
* | phy: miphy365x: Add Device Tree bindings for the MiPHY365xLee Jones2014-07-221-0/+76
* | phy: qcom: Add device tree bindings for IPQ806x SATA PHYKumar Gala2014-07-221-0/+23
* | Documentation: bindings: add the Berlin SATA PHYAntoine Ténart2014-07-221-0/+34
* | phy: qcom: Add APQ8064 SATA PHY device tree bindingsSrinivas Kandagatla2014-07-221-0/+24
* | phy: core: Add phy-supply to DT binding documentationRoger Quadros2014-07-221-0/+4
* | drivers: phy: exynos-usb2: add support for Exynos 3250Marek Szyprowski2014-07-221-0/+2
* | Documentation: Document Hisilicon hix5hd2 sata PHYJiancheng Xue2014-07-221-0/+22
* | phy: pipe3: insert delay to enumerate in GEN2 modeKishon Vijay Abraham I2014-07-221-5/+7
* | phy: phy-omap-pipe3: Add support for PCIe PHYKishon Vijay Abraham I2014-07-221-2/+9
|/
* Documentation: dt: Add new compatible for the A31 USB PhyMaxime Ripard2014-05-141-6/+17
* Documentation: Document Exynos5 USB 3.0 DRD PHYVivek Gautam2014-05-131-0/+47