Commit message (Collapse) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | ASoC: axi: Fix ADI AXI SPDIF specification | Andreas Färber | 2014-08-16 | 1 | -1/+1 |
| | | | | | | | | | | | | The specification requires compatible = "adi,axi-spdif-1.00.a" but driver and example and file name indicate "adi,axi-spdif-tx-1.00.a". Change the specification to match the implementation. Acked-by: Lars-Peter Clausen <lars@metafoo.de> Reviewed-by: Michal Simek <michal.simek@xilinx.com> Fixes: d7b528eff927 ("dt: Add bindings documentation for the ADI AXI-SPDIF audio controller") Signed-off-by: Andreas Färber <afaerber@suse.de> Signed-off-by: Mark Brown <broonie@linaro.org> | ||||
* | dt: Add bindings documentation for the ADI AXI-SPDIF audio controller | Lars-Peter Clausen | 2013-12-09 | 1 | -0/+30 |
This patch adds the devicetree documentation for the ADI AXI-SPDIF audio controller. The controller has: * One set of memory mapped register * Two clocks, one for the memory mapped register interface, one used as the audio reference clock * A DMA interface for the transmit data Signed-off-by: Lars-Peter Clausen <lars@metafoo.de> Cc: Rob Herring <rob.herring@calxeda.com> Cc: Pawel Moll <pawel.moll@arm.com> Cc: Mark Rutland <mark.rutland@arm.com> Cc: Stephen Warren <swarren@wwwdotorg.org> Cc: Ian Campbell <ijc+devicetree@hellion.org.uk> Cc: devicetree@vger.kernel.org Signed-off-by: Mark Brown <broonie@linaro.org> |
index : ti-linux-kernel/ti-linux-kernel | ||
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |