Commit message (Collapse) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | ASoC: atmel: add wm8904 based audio machine driver | Bo Shen | 2013-07-19 | 1 | -0/+55 |
Add wm8904 based audio machine driver for Atmel EK board The following ek board based on it - at91sam9n12ek - sama5d3xek (d31, d33, d34, d35) Signed-off-by: Bo Shen <voice.shen@atmel.com> Signed-off-by: Mark Brown <broonie@linaro.org> |
index : ti-linux-kernel/ti-linux-kernel | ||
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |