Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | ASoC: tegra: Add sink for the internal mic to tegra_max98090 | Tomeu Vizoso | 2015-03-02 | 1 | -0/+1 |
* | ASoC: tegra: add mic detect gpio to tegra_max98090 | Dylan Reid | 2014-10-03 | 1 | -0/+1 |
* | ASoC: tegra: add tegra+MAX98090 machine driver | Stephen Warren | 2013-12-05 | 1 | -0/+51 |
![]() |
index : ti-linux-kernel/ti-linux-kernel | |
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |