Commit message (Collapse) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | ARM: tegra: add missing clock documentation to DT bindings | Stephen Warren | 2013-12-11 | 1 | -3/+4 |
| | | | | | | | | | | | | | Many of the Tegra DT binding documents say nothing about the clocks or clock-names properties, yet those are present and required in DT files. This patch simply updates the documentation file to match the implicit definition of the binding, based on real-world DT content. All Tegra bindings that mention clocks are updated to have consistent wording and formatting of the clock-related properties. Signed-off-by: Stephen Warren <swarren@nvidia.com> Acked-By: Terje Bergstrom <tbergstrom@nvidia.com> | ||||
* | ARM: tegra: add clocks property to AC'97 sound nodes | Stephen Warren | 2013-04-04 | 1 | -0/+8 |
| | | | | | | | | Audio-related clocks need to be represented in the device tree. Update bindings to describe which clocks are needed, and DT files to include those clocks. Signed-off-by: Stephen Warren <swarren@nvidia.com> | ||||
* | ASoC: tegra: add tegra machine driver using wm9712 codec | Lucas Stach | 2013-01-17 | 1 | -0/+51 |
This adds a very simple machine driver using the Wolfson wm9712 AC97 codec. Signed-off-by: Lucas Stach <dev@lynxeye.de> Reviewed-by: Stephen Warren <swarren@nvidia.com> Signed-off-by: Mark Brown <broonie@opensource.wolfsonmicro.com> |
index : ti-linux-kernel/ti-linux-kernel | ||
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |