Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | ASoC: rt5677: Add reset-gpio dts option | Anatol Pomozov | 2015-05-16 | 1 | -0/+2 |
* | ASoC: rt5677: add GPIO IRQ support | Oder Chiou | 2014-10-22 | 1 | -0/+10 |
* | ASoC: rt5677: Add option to configure gpio as floating/pullup/pulldown | Anatol Pomozov | 2014-10-20 | 1 | -0/+7 |
* | ASoC: rt5677: Add dts properties for input/output differential configuration | Anatol Pomozov | 2014-09-29 | 1 | -0/+9 |
* | ASoC: rt5677: Add gpio-controller DTS documentation | Anatol Pomozov | 2014-09-25 | 1 | -0/+9 |
* | ASoC: rt5677: Add a configuration option for LDO2_POW pin | Anatol Pomozov | 2014-09-24 | 1 | -0/+41 |
![]() |
index : ti-linux-kernel/ti-linux-kernel | |
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |