Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | FMC: make eeprom attribute writable | Alessandro Rubini | 2014-02-28 | 1 | -52/+25 |
* | doc: Fix typo "is is" in Documentations | Masanari Iida | 2013-08-27 | 1 | -1/+1 |
* | FMC: add a char-device mezzanine driver | Alessandro Rubini | 2013-06-18 | 2 | -1/+68 |
* | FMC: add a driver to write mezzanine EEPROM | Alessandro Rubini | 2013-06-18 | 2 | -0/+128 |
* | FMC: add a software mezzanine driver | Alessandro Rubini | 2013-06-18 | 2 | -0/+20 |
* | FMC: add a software carrier driver | Alessandro Rubini | 2013-06-18 | 2 | -0/+39 |
* | FMC: add documentation for the core | Alessandro Rubini | 2013-06-18 | 7 | -0/+819 |
index : ti-linux-kernel/ti-linux-kernel | ||
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |