aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* iscsi_ibft: filter null v4-mapped v6 addressesChris Leech2015-06-051-15/+21
* iscsi_ibft: Fix finding Broadcom specific ibft signVikas Chaudhary2014-05-131-0/+1
* switch ->is_visible() to returning umode_tAl Viro2012-01-031-6/+6
* ibft: Fix finding IBFT ACPI table on UEFIYinghai Lu2011-12-131-2/+40
* [SCSI] iscsi_ibft, be2iscsi, iscsi_boot: fix boot kobj data lifetime managementMike Christie2011-06-291-3/+11
* treewide: cleanup continuations and remove logging message whitespaceJoe Perches2011-04-261-2/+2
* ibft: Kernel oops when rmmoding iscsi_ibft with no iBFT present.Konrad Rzeszutek Wilk2010-08-111-2/+4
* ibft: convert iscsi_ibft module to iscsi boot libMike Christie2010-05-111-451/+247
* ibft: Update iBFT handling for v1.03 of the spec.Peter Jones2010-05-111-12/+18
* Driver core: Constify struct sysfs_ops in struct kobj_typeEmese Revfy2010-03-071-1/+1
* Merge branch 'master' of /home/davem/src/GIT/linux-2.6/David S. Miller2010-02-281-5/+3
|\
| * drivers/firmware/iscsi_ibft.c: remove NIPQUAD_FMT, use %pI4Joe Perches2010-02-261-5/+3
* | drivers/firmware/iscsi_ibft.c: use %pM to show MAC addresshartleys2010-01-071-5/+1
|/
* iSCSI/iBFT: use proper address translationJan Beulich2009-10-051-1/+1
* ibft: fix the display of a few fields in the NIC attribute structure in sysfsAshutosh Naik2009-05-021-2/+2
* iscsi_ibft.c fix compilation warningJaswinder Singh Rajput2009-02-111-2/+2
* drivers: replace NIPQUAD()Harvey Harrison2008-10-311-2/+1
* net: replace %p6 with %pI6Harvey Harrison2008-10-291-1/+1
* misc: replace NIP6_FMT with %p6 format specifierHarvey Harrison2008-10-281-3/+1
* x86: sysfs: kill owner field from attributeParag Warudkar2008-10-201-1/+0
* drivers/firmware/iscsi_ibft.c: make 3 functions staticAdrian Bunk2008-10-161-9/+9
* ibft: fix target info parsing in ibft moduleMike Christie2008-09-021-2/+1
* Firmware: add iSCSI iBFT SupportKonrad Rzeszutek2008-04-191-0/+982