| Commit message (Expand) | Author | Age | Files | Lines | |
|---|---|---|---|---|---|
| * | tty: rpmsg: Fix race condition releasing tty port | Arnaud Pouliquen | 2022-01-26 | 1 | -14/+26 |
| * | tty: rpmsg: Define tty name via constant string literal | Andy Shevchenko | 2021-10-26 | 1 | -2/+3 |
| * | tty: rpmsg: Add pr_fmt() to prefix messages | Andy Shevchenko | 2021-10-26 | 1 | -2/+4 |
| * | tty: rpmsg: Use dev_err_probe() in ->probe() | Andy Shevchenko | 2021-10-26 | 1 | -7/+4 |
| * | tty: rpmsg: Unify variable used to keep an error code | Andy Shevchenko | 2021-10-26 | 1 | -13/+13 |
| * | tty: rpmsg: Assign returned id to a local variable | Andy Shevchenko | 2021-10-26 | 1 | -3/+4 |
| * | tty: add rpmsg driver | Arnaud Pouliquen | 2021-10-21 | 1 | -0/+274 |
![]() |
index : ti-linux-kernel/ti-linux-kernel | |
| This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
| aboutsummaryrefslogtreecommitdiffstats |