aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* libata: fix HDIO_GET_32BIT ioctlArnd Bergmann2016-03-071-2/+2
* Revert "libata: Implement NCQ autosense"Tejun Heo2015-09-131-2/+0
* Revert "libata: Implement support for sense data reporting"Tejun Heo2015-09-131-16/+0
* libata: add ATA_HORKAGE_MAX_SEC_1024 to revert back to previous max_sectors l...David Milburn2015-08-031-0/+1
* libata: Implement support for sense data reportingHannes Reinecke2015-03-271-0/+18
* libata: Implement NCQ autosenseHannes Reinecke2015-03-271-0/+2
* ide,ata: Rename ATA_IDX to ATA_SENSEHannes Reinecke2015-03-271-1/+1
* libata: use READ_LOG_DMA_EXTHannes Reinecke2015-03-271-0/+7
* libata: s/ata_id_removeable()/ata_id_removable()/Nicholas Krause2014-12-251-1/+1
* libata: Add some missing command descriptionsRobert Hancock2013-10-271-0/+7
* libata: Add support for SEND/RECEIVE FPDMA QUEUEDMarc Carino2013-08-251-0/+21
* libata: move 'struct ata_taskfile' and friends from ata.h to libata.hSergei Shtylyov2013-07-161-102/+0
* libata: Use integer return value for atapi_command_packet_setShan Hai2013-04-031-1/+1
* [libata] replace sata_settings with devslp_timingShane Huang2013-01-141-3/+5
* ahci: implement aggressive SATA device sleep supportShane Huang2012-09-131-0/+9
* ata: define enum constants for IDENTIFY DEVICEShane Huang2012-09-131-8/+13
* libata: detect Device Attention supportLin Ming2012-06-291-0/+1
* libata: Use 'bool' return value for ata_id_XXXHannes Reinecke2011-03-151-81/+75
* libata: Include WWN ID in inquiry VPD emulationHannes Reinecke2011-03-141-0/+7
* [libata] support for > 512 byte sectors (e.g. 4K Native)Grant Grundler2010-10-211-6/+40
* libata-sff: prd is BMDMA specificTejun Heo2010-05-191-1/+1
* libata: Fix accesses at LBA28 boundary (old bug, but nasty) (v2)Mark Lord2010-04-081-2/+2
* ata: Detect Delkin Devices compact flashBen Gardner2010-03-011-1/+2
* libata: fix ata_id_logical_per_physical_sectorsChristoph Hellwig2010-02-041-2/+2
* libata: Clarify ata_set_lba_range_entries functionMartin K. Petersen2009-12-031-10/+10
* libata: Report zeroed read after TRIM and max discard sizeMartin K. Petersen2009-12-031-0/+11
* libata: add translation for SCSI WRITE SAME (aka TRIM support)Christoph Hellwig2009-12-031-0/+13
* libata: implement more acpi filtering optionsTejun Heo2009-10-051-0/+3
* libata: cosmetic updatesTejun Heo2009-10-051-3/+3
* libata: add command name parsing for error outputRobert Hancock2009-09-011-1/+31
* [libata] add DMA setup FIS auto-activate featureShaohua Li2009-09-011-0/+4
* ata: add ata_id_pio_need_iordy() helper (v2)Bartlomiej Zolnierkiewicz2009-06-151-0/+14
* libata: Media rotation rate and form factor heuristicsMartin K. Petersen2009-05-151-0/+28
* ata: Add TRIM infrastructureMatthew Wilcox2009-04-061-0/+41
* Merge branch 'upstream-linus' of git://git.kernel.org/pub/scm/linux/kernel/gi...Linus Torvalds2009-03-261-0/+6
|\
| * include/linux/ata.h: add some more transfer masksErik Inge Bolsø2009-03-241-0/+6
* | ide: remove broken EXABYTENEST supportBartlomiej Zolnierkiewicz2009-03-241-2/+0
|/
* ata: add CFA specific identify data wordsSergei Shtylyov2009-03-051-0/+2
* ide/libata: fix ata_id_is_cfa() (take 4)Sergei Shtylyov2009-02-021-5/+10
* ide: lba_capacity_is_ok() -> ata_id_is_lba_capacity_ok()Bartlomiej Zolnierkiewicz2008-10-101-0/+50
* ide: ide_id_to_hd_driveid() -> ata_id_to_hd_driveid()Bartlomiej Zolnierkiewicz2008-10-101-0/+21
* ide: ide_id_has_flush_cache_ext() -> ata_id_flush_ext_enabled()Bartlomiej Zolnierkiewicz2008-10-101-0/+13
* ide: ide_id_has_flush_cache() -> ata_id_flush_enabled()Bartlomiej Zolnierkiewicz2008-10-101-0/+9
* ide: idedisk_supports_lba48() -> ata_id_lba48_enabled()Bartlomiej Zolnierkiewicz2008-10-101-0/+9
* ide: ide_dev_is_sata() -> ata_id_is_sata()Bartlomiej Zolnierkiewicz2008-10-101-1/+9
* Merge branch 'for-2.6.28' of git://git.kernel.dk/linux-2.6-blockLinus Torvalds2008-10-101-0/+6
|\
| * libata: set queue SSD flag for SSD devicesJens Axboe2008-10-091-0/+6
* | [libata] Introduce ata_id_has_unload()Elias Oltmanns2008-09-281-0/+9
|/
* [libata] LBA28/LBA48 off-by-one bug in ata.hTaisuke Yamada2008-09-131-1/+1
* ata: add missing ATA_* definesBartlomiej Zolnierkiewicz2008-08-181-0/+13