Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | BUG: headers with BUG/BUG_ON etc. need linux/bug.h | Paul Gortmaker | 2012-03-04 | 1 | -0/+1 |
* | atomic: use <linux/atomic.h> | Arun Sharma | 2011-07-26 | 1 | -1/+1 |
* | sched: Isolate preempt counting in its own config option | Frederic Weisbecker | 2011-06-10 | 1 | -1/+1 |
* | bit_spinlock: don't play preemption games inside the busy loop | Linus Torvalds | 2011-04-25 | 1 | -4/+4 |
* | bit_spinlock: add required includes | Nick Piggin | 2011-01-07 | 1 | -0/+4 |
* | bit_spin_lock: use lock bitops | Nick Piggin | 2007-10-18 | 1 | -4/+22 |
* | [PATCH] spinlock consolidation | Ingo Molnar | 2005-09-10 | 1 | -0/+77 |
index : ti-linux-kernel/ti-linux-kernel | ||
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |