aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* UAPI: (Scripted) Disintegrate include/linuxDavid Howells2012-10-131-62/+1
* Merge git://git.kernel.org/pub/scm/linux/kernel/git/jejb/scsi-misc-2.6Linus Torvalds2009-03-281-0/+2
|\
| * [SCSI] bsg: add linux/types.h include to bsg.hDouglas Gilbert2009-03-131-0/+2
* | bsg: add support for tail queuingBoaz Harrosh2009-03-241-0/+8
|/
* [SCSI] bsg: add release callback supportFUJITA Tomonori2008-04-221-4/+10
* SCSI: convert struct class_device to struct deviceTony Jones2008-04-191-1/+1
* [SCSI] bsg: update sg_io_v4 structureFUJITA Tomonori2007-07-311-4/+9
* [SCSI] bsg: fix unused variable warnings for BLK_DEV_BSG=nJames Bottomley2007-07-241-2/+7
* [SCSI] bsg: use lib/idr.c to find a unique minor numberFUJITA Tomonori2007-07-231-1/+0
* [SCSI] bsg: make class backlinksJames Bottomley2007-07-211-2/+2
* Don't define empty struct bsg_class_device if !CONFIG_BLK_DEV_BSGGeert Uytterhoeven2007-07-171-1/+0
* bsg: add SCSI transport-level request supportFUJITA Tomonori2007-07-161-0/+6
* bsg: minor bug fixesFUJITA Tomonori2007-07-161-1/+1
* bsg: bind bsg to request_queue instead of gendiskFUJITA Tomonori2007-07-161-5/+5
* Replace s32, u32 and u64 with __s32, __u32 and __u64 in bsg.h for userspaceFUJITA Tomonori2007-07-161-29/+29
* bsg: use u32 etc instead of uint32_tJens Axboe2007-07-161-29/+29
* bsg: add sg_io_v4 structureFUJITA Tomonori2007-07-161-0/+43
* bsg: support for full generic block layer SG v3Jens Axboe2007-07-161-0/+21