aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* DMI: Parse memory device (type 17) in SMBIOSChen, Gong2013-10-231-0/+5
* dump_stack: implement arch-specific hardware description in task dumpsTejun Heo2013-04-301-0/+2
* firmware: Add DMI entry types to the headersMike Waychison2011-02-251-0/+47
* PCI: export SMBIOS provided firmware instance and label to sysfsNarendra K2010-07-301-0/+9
* dmi: extend dmi_get_year() to dmi_get_date()Tejun Heo2009-09-081-2/+11
* dmi: Let dmi_walk() users pass private dataJean Delvare2009-03-301-3/+4
* dmi: Fix build breakageKumar Gala2009-01-281-0/+2
* DMI: Introduce dmi_first_match to make the interface more flexibleRafael J. Wysocki2009-01-271-0/+1
* DMI: add dmi_matchJiri Slaby2008-12-291-0/+3
* x86: vmware: look for DMI string in the product serial keyAlok Kataria2008-11-041-0/+2
* Automatic MODULE_ALIAS() for DMI match tables.David Woodhouse2008-10-131-39/+2
* x86: configurable DMI scanning codeThomas Petazzoni2008-04-281-0/+1
* SMBIOS/DMI: add type 41 = Onboard Devices Extended InformationWim Van Sebroeck2008-02-081-1/+4
* dmi: Let drivers walk the DMI tableJean Delvare2008-02-071-0/+3
* DMI: remove duplicate helper routineLen Brown2008-02-031-2/+0
* DMI: create dmi_get_slot()Len Brown2008-01-231-0/+2
* DMI: move dmi_available declaration to linux/dmi.hLen Brown2008-01-231-0/+2
* drivers/firmware: const-ify DMI API and internalsJeff Garzik2007-10-091-11/+11
* DMI-based module autoloadingLennart Poettering2007-07-111-0/+8
* [PATCH] i386: Disable nmi watchdog on all ThinkPadsAndi Kleen2006-10-211-0/+2
* [PATCH] DMI: Decode and save OEM String informationShem Multinymous2006-09-291-1/+2
* Don't include linux/config.h from anywhere else in include/David Woodhouse2006-04-261-1/+0
* [PATCH] x86_64: Clean up and tweak ACPI blacklist year codeAndi Kleen2006-03-251-0/+2
* [PATCH] x86_64: Generalize DMI and enable for x86-64Andi Kleen2006-01-111-1/+4
* [PATCH] CONFIG_IA32Brian Gerst2005-10-301-1/+1
* [PATCH] x86-64: Make dmi_find_device for !DMI case inlineAndi Kleen2005-09-121-1/+1
* [PATCH] dmi: add onboard devices discoveryAndrey Panin2005-09-071-3/+33
* [PATCH] I8K: use standard DMI interfaceDmitry Torokhov2005-06-251-0/+1
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-161-0/+47