aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* firmware loader: inform direct failure when udev loader is disabledLuis R. Rodriguez2014-07-081-7/+8
* firmware loader: allow disabling of udev as firmware loaderTakashi Iwai2014-07-081-1/+1
* firmware: Introduce request_firmware_direct()Takashi Iwai2013-12-081-0/+7
* firmware loader: don't export cache_firmware and uncache_firmwareMing Lei2013-06-061-11/+0
* firmware loader: introduce cache_firmware and uncache_firmwareMing Lei2012-08-161-0/+12
* firmware loader: always let firmware_buf own the pages bufferMing Lei2012-08-161-0/+3
* include: replace linux/module.h with "struct module" wherever possiblePaul Gortmaker2011-10-311-1/+1
* firmware_classs: change val uevent's type to boolBob Liu2011-02-031-2/+2
* firmware_class: fix memory leak - free allocated pagesDavid Woodhouse2010-05-211-0/+1
* firmware_class: make request_firmware_nowait more usefulJohannes Berg2009-12-111-2/+3
* firmware: FIRMWARE_NAME_MAX removalSamuel Ortiz2009-06-151-1/+0
* firmware: allow firmware files to be built into kernel imageDavid Woodhouse2008-07-101-0/+21
* firmware: make fw->data constDavid Woodhouse2008-07-101-1/+1
* firmware: fix the request_firmware() dummyJames Bottomley2008-07-041-1/+1
* firmware: provide stubs for the FW_LOADER=n caseJames Bottomley2008-03-101-0/+23
* [PATCH] drivers/base/firmware_class.c: cleanupsAdrian Bunk2006-05-211-1/+0
* [PATCH] driver core: replace "hotplug" by "uevent"Kay Sievers2006-01-041-1/+1
* [PATCH] modified firmware_class.c to support no hotplugAbhay Salunke2005-09-071-1/+4
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-161-0/+20