aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ftrace: Fix breakage of set_ftrace_pidSteven Rostedt (Red Hat)2015-08-101-0/+3
* tracing: Add tp_printk cmdline to have tracepoints go to printk()Steven Rostedt (Red Hat)2014-12-151-0/+1
* tracing: Move enabling tracepoints to just after rcu_init()Steven Rostedt (Red Hat)2014-12-151-0/+6
* ftrace, kprobes: Support IPMODIFY flag to find IP modify conflictMasami Hiramatsu2014-11-211-2/+14
* ftrace/x86/extable: Add is_ftrace_trampoline() functionSteven Rostedt (Red Hat)2014-11-191-0/+8
* ftrace: Add more information to ftrace_bug() outputSteven Rostedt (Red Hat)2014-11-111-1/+3
* ftrace/x86: Add dynamic allocated trampoline for ftrace_opsSteven Rostedt (Red Hat)2014-10-311-0/+8
* ftrace: Replace tramp_hash with old_*_hash to save spaceSteven Rostedt (Red Hat)2014-09-101-1/+1
* ftrace: Annotate the ops operation on updateSteven Rostedt (Red Hat)2014-09-101-0/+6
* ftrace: Add helper function ftrace_ops_get_func()Steven Rostedt (Red Hat)2014-09-091-0/+2
* ftrace: Allow ftrace_ops to use the hashes from other opsSteven Rostedt (Red Hat)2014-08-221-3/+11
* ftrace: Rename ftrace_ops field from trampolines to nr_trampolinesSteven Rostedt (Red Hat)2014-07-231-1/+1
* tracing: Remove function_trace_stop and HAVE_FUNCTION_TRACE_MCOUNT_TESTSteven Rostedt (Red Hat)2014-07-181-2/+0
* ftrace: Remove check for HAVE_FUNCTION_TRACE_MCOUNT_TESTSteven Rostedt (Red Hat)2014-07-181-2/+1
* ftrace: Remove ftrace_start/stop()Steven Rostedt (Red Hat)2014-07-181-28/+0
* ftrace-graph: Remove dependency of ftrace_stop() from ftrace_graph_stop()Steven Rostedt (Red Hat)2014-07-171-0/+1
* ftrace: Allow archs to specify if they need a separate function graph trampolineSteven Rostedt (Red Hat)2014-07-161-0/+10
* ftrace: Optimize function graph to be called directlySteven Rostedt (Red Hat)2014-07-011-5/+14
* ftrace: Add ftrace_rec_counter() macro to simplify the codeSteven Rostedt (Red Hat)2014-06-301-0/+2
* ftrace: Use macros for numbers in ftrace rec shift bitsSteven Rostedt (Red Hat)2014-06-301-2/+5
* Merge tag 'trace-3.16' of git://git.kernel.org/pub/scm/linux/kernel/git/roste...Linus Torvalds2014-06-091-14/+10
|\
| * ftrace: Remove FTRACE_UPDATE_MODIFY_CALL_REGS flagSteven Rostedt (Red Hat)2014-05-141-2/+0
| * ftrace: Make get_ftrace_addr() and get_ftrace_addr_old() globalSteven Rostedt (Red Hat)2014-05-141-0/+2
| * ftrace: Remove global function list and call function directlySteven Rostedt (Red Hat)2014-04-211-12/+8
* | ftrace: Make CALLER_ADDRx macros more genericAKASHI Takahiro2014-05-211-16/+18
* | ftrace/module: Hardcode ftrace_module_init() call into load_module()Steven Rostedt (Red Hat)2014-04-281-0/+2
|/
* ftrace: Constify ftrace_text_reservedSasha Levin2014-03-111-2/+2
* ftrace: Remove freelist from struct dyn_ftraceJiri Slaby2014-03-071-5/+2
* ftrace: Do not pass data to ftrace_dyn_arch_initJiri Slaby2014-03-071-1/+1
* ftrace: Allow for function tracing instance to filter functionsSteven Rostedt (Red Hat)2014-02-201-0/+2
* ftrace: Add private data to ftrace_opsSteven Rostedt (Red Hat)2014-02-201-0/+12
* tracing: Add generic tracing_lseek() functionSteven Rostedt (Red Hat)2014-01-021-2/+0
* tracing: Make register/unregister_ftrace_command __initTom Zanussi2013-11-051-2/+2
* ftrace: Add set_graph_notrace filterNamhyung Kim2013-10-181-0/+1
* tracing: Disable tracing on warningSteven Rostedt (Red Hat)2013-06-191-0/+5
* ftrace: Remove ftrace_regex_lseek()Li Zefan2013-06-111-4/+0
* ftrace, kprobes: Fix a deadlock on ftrace_regex_lockMasami Hiramatsu2013-05-091-0/+4
* Merge tag 'trace-3.10' of git://git.kernel.org/pub/scm/linux/kernel/git/roste...Linus Torvalds2013-04-291-2/+4
|\
| * ftrace: Clean up function probe methodsSteven Rostedt (Red Hat)2013-03-141-2/+4
* | ftrace: Move ftrace_filter_lseek out of CONFIG_DYNAMIC_FTRACE sectionSteven Rostedt (Red Hat)2013-04-121-1/+2
* | tracing: Fix possible NULL pointer dereferencesNamhyung Kim2013-04-121-1/+1
* | ftrace: Do not call stub functions in control loopSteven Rostedt (Red Hat)2013-04-081-0/+2
|/
* ftrace: Move ARCH_SUPPORTS_FTRACE_SAVE_REGS in KconfigMasami Hiramatsu2013-01-211-3/+3
* lseek: the "whence" argument is called "whence"Andrew Morton2012-12-171-2/+2
* ftrace: Make ftrace_location() a nop on !DYNAMIC_FTRACESteven Rostedt2012-07-311-1/+5
* ftrace: add ftrace_set_filter_ip() for address based filterMasami Hiramatsu2012-07-311-0/+3
* ftrace: Add selftest to test function trace recursion protectionSteven Rostedt2012-07-311-0/+6
* ftrace: Add default recursion protection for function tracingSteven Rostedt2012-07-311-0/+5
* ftrace/x86: Add separate function to save regsSteven Rostedt2012-07-191-7/+100
* ftrace: Return pt_regs to function trace callbackSteven Rostedt2012-07-191-2/+4