Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | ring-buffer: use generic version of in_nmi | Steven Rostedt | 2009-02-07 | 1 | -8/+0 |
* | ring-buffer: add NMI protection for spinlocks | Steven Rostedt | 2009-02-07 | 1 | -1/+9 |
* | tracing/function-return-tracer: change the name into function-graph-tracer | Frederic Weisbecker | 2008-11-25 | 1 | -1/+1 |
* | tracing, x86: add low level support for ftrace return tracing | Frederic Weisbecker | 2008-11-11 | 1 | -1/+1 |
* | ftrace: split out hardirq ftrace code into own header | Steven Rostedt | 2008-11-06 | 1 | -0/+13 |
index : ti-linux-kernel/ti-linux-kernel | ||
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |