aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* mISDN: Allow to set a minimum length for transparent dataKarsten Keil2012-05-161-1/+8
* mISDN: Help to identify the cardKarsten Keil2012-05-041-1/+2
* mISDN: Make layer1 timer 3 value configurableKarsten Keil2012-05-041-1/+2
* mISDN: L2 timeouts need to be queued as L2 eventKarsten Keil2012-05-041-1/+6
* net: use __packed annotationEric Dumazet2010-06-031-1/+1
* trivial: fix typos "man[ae]g?ment" -> "management"Uwe Kleine-Koenig2009-09-211-1/+1
* mISDN: Add support for Speedfax+ cardsKarsten Keil2009-07-251-1/+15
* mISDN: Cleanup debug messagesKarsten Keil2009-05-251-7/+7
* mISDN: Added layer-1-hold featureAndreas Eversberg2009-05-251-0/+2
* mISDN: Add watchdog functionality to hfcmulti driverAndreas Eversberg2009-05-251-1/+2
* BUGFIX: used NULL pointer at ioctl(sk,IMGETDEVINFO,&devinfo) when devinfo.id ...Martin Bachem2009-01-111-1/+4
* mISDN: Add layer1 prim MPH_INFORMATION_REQMartin Bachem2009-01-091-0/+17
* mISDN: Create /sys/class/mISDNMatthias Urlichs2009-01-091-1/+7
* mISDN: Fix deactivation, if peer IP is removed from l1oip instance.Andreas Eversberg2009-01-091-2/+3
* mISDN: Add ISDN_P_TE_UP0 / ISDN_P_NT_UP0Martin Bachem2009-01-091-0/+12
* mISDN: Add ISDN sample clock API to mISDN coreAndreas Eversberg2009-01-091-0/+17
* mISDN: Add E-Channel logging featuresMartin Bachem2009-01-091-0/+1
* mISDN: Use struct device name fieldMatthias Urlichs2009-01-091-1/+0
* mISDN: Added an ioctl to change the device nameMatthias Urlichs2009-01-091-12/+19
* mISDN: Add feature via MISDN_CTRL_FILL_EMPTY to fill fifo if emptyAndreas Eversberg2009-01-091-0/+1
* mISDN cleanup user interfaceKarsten Keil2008-08-021-5/+27
* Add mISDN core filesKarsten Keil2008-07-261-0/+487