aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* memtest: use phys_addr_t for physical addressesVladimir Murzin2015-04-141-2/+2
* mm: move memtest under mmVladimir Murzin2015-04-141-0/+8
* include/linux/memblock.h: add __init to memblock_set_bottom_up()Fabian Frederick2014-08-061-2/+2
* memblock: introduce memblock_alloc_range()Akinobu Mita2014-06-041-0/+2
* mm/memblock: add physical memory listPhilipp Hachtmann2014-05-201-0/+4
* mm/memblock: Do some refactoring, enhance APIPhilipp Hachtmann2014-05-201-14/+61
* ARM: 7993/1: mm/memblock: add memblock_get_current_limitLaura Abbott2014-03-111-0/+2
* mm: free memblock.memory in free_all_bootmemPhilipp Hachtmann2014-01-231-0/+1
* mm/memblock: switch to use NUMA_NO_NODE instead of MAX_NUMNODESGrygorii Strashko2014-01-211-2/+2
* mm/memblock: reorder parameters of memblock_find_in_range_nodeGrygorii Strashko2014-01-211-2/+3
* memblock, mem_hotplug: make memblock skip hotpluggable regions if neededTang Chen2014-01-211-0/+24
* memblock: make memblock_set_node() support different memblock_typeTang Chen2014-01-211-1/+2
* memblock, mem_hotplug: introduce MEMBLOCK_HOTPLUG flag to mark hotpluggable r...Tang Chen2014-01-211-0/+17
* memblock, numa: introduce flags field into memblockTang Chen2014-01-211-0/+1
* mm/memblock.c: introduce bottom-up allocation modeTang Chen2013-11-121-0/+24
* memblock, numa: binary search node idYinghai Lu2013-09-111-0/+2
* x86, ACPI, mm: Revert movablemem_map supportYinghai Lu2013-03-021-2/+0
* mm/memblock.c: use CONFIG_HAVE_MEMBLOCK_NODE_MAP to protect movablecore_map i...Tang Chen2013-02-231-0/+1
* page_alloc: bootmem limit with movablecore_mapTang Chen2013-02-231-0/+1
* memblock: Add memblock_mem_size()Yinghai Lu2013-01-291-0/+1
* x86, mm: Trim memory in memblock to be page alignedYinghai Lu2012-10-241-0/+1
* mm/memblock: cleanup early_node_map[] related commentsWanpeng Li2012-10-091-2/+1
* memblock: free allocated memblock_reserved_regions laterYinghai Lu2012-07-111-3/+1
* memblock: Reimplement memblock allocation using reverse free area iteratorTejun Heo2011-12-081-2/+22
* memblock: Kill early_node_map[]Tejun Heo2011-12-081-3/+20
* memblock: Implement memblock_add_node()Tejun Heo2011-12-081-0/+1
* memblock: s/memblock_analyze()/memblock_allow_resize()/ and update usersTejun Heo2011-12-081-2/+1
* memblock: Track total size of regions automaticallyTejun Heo2011-12-081-1/+1
* memblock: Kill memblock_init()Tejun Heo2011-12-081-1/+0
* memblock: Add __memblock_dump_all()Tejun Heo2011-12-081-1/+7
* memblock: Make memblock_{add|remove|free|reserve}() return int and update pro...Tejun Heo2011-12-081-35/+29
* Merge branch 'master' into x86/memblockTejun Heo2011-11-281-0/+1
|\
| * memblock: add memblock_start_of_DRAM()Sam Ravnborg2011-10-311-0/+1
* | memblock, x86: Replace memblock_x86_reserve/free_range() with generic onesTejun Heo2011-07-141-2/+0
* | memblock, x86: Make ARCH_DISCARD_MEMBLOCK a config optionTejun Heo2011-07-141-1/+1
* | memblock: Implement for_each_free_mem_range()Tejun Heo2011-07-141-0/+20
* | memblock: Add optional region->nidTejun Heo2011-07-141-0/+26
* | memblock: Use __meminit[data] instead of __init[data]Tejun Heo2011-07-141-2/+2
* | memblock: Remove memblock_memory_can_coalesce()Tejun Heo2011-07-141-4/+0
* | memblock: Separate out memblock_find_in_range_node()Tejun Heo2011-07-141-0/+4
* | memblock: Don't allow archs to override memblock_nid_range()Tejun Heo2011-07-141-1/+0
* | memblock: Replace memblock_find_base() with memblock_find_in_range()Tejun Heo2011-07-131-1/+2
* | memblock: Kill MEMBLOCK_ERRORTejun Heo2011-07-131-3/+1
|/
* memblock: add error return when CONFIG_HAVE_MEMBLOCK is not setYinghai Lu2011-05-251-1/+8
* memblock, bootmem: Round pfn properly for memory and reserved regionsYinghai Lu2010-10-121-13/+12
* memblock: Fix section mismatch warningsYinghai Lu2010-09-151-12/+12
* memblock: Add memblock_free/reserve_reserved_regions()Yinghai Lu2010-08-271-0/+2
* memblock: Add memblock_find_in_range()Yinghai Lu2010-08-041-0/+2
* memblock: Option for the architecture to put memblock into the .init sectionYinghai Lu2010-08-041-0/+8
* memblock: Protect memblock.h with CONFIG_HAVE_MEMBLOCKYinghai Lu2010-08-041-0/+3