aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* oprofile: get rid of pointless forward declarations of struct super_blockAl Viro2013-09-031-1/+0
* oprofilefs_create_...() do not need superblock argumentAl Viro2013-09-031-5/+5
* oprofilefs_mkdir() doesn't need superblock argumentAl Viro2013-09-031-2/+1
* oprofile: don't bother with passing superblock to ->create_files()Al Viro2013-09-031-1/+1
* locking, oprofile: Annotate oprofilefs lock as rawThomas Gleixner2011-09-131-1/+1
* atomic: use <linux/atomic.h>Arun Sharma2011-07-261-1/+1
* oprofile, s390: Rework hwsampler implementationRobert Richter2011-02-151-21/+0
* oprofile, s390: Enhance OProfile to support System zs hardware sampling featureHeinz Graalfs2011-02-151-0/+21
* oprofile: Introduce new oprofile sample add function (oprofile_add_ext_hw_sam...Heinz Graalfs2011-02-151-0/+7
* ARM: oprofile: Fix backtraces in timer modeAri Kauppi2011-01-261-0/+9
* oprofile: Fix usage of CONFIG_HW_PERF_EVENTS for oprofile_perf_init and friendsAri Kauppi2011-01-261-2/+2
* oprofile: fix linker errorsAnand Gadiyar2010-10-151-1/+1
* oprofile: Abstract the perf-events backendMatt Fleming2010-10-111-0/+3
* oprofile: Make op_name_from_perf_id() globalMatt Fleming2010-10-111-0/+4
* oprofile: Implement performance counter multiplexingJason Yeh2009-07-201-0/+3
* x86/oprofile: introduce oprofile_add_data64()Robert Richter2009-06-111-0/+1
* oprofile: remove irq_flags in struct op_entryRobert Richter2009-06-111-1/+0
* oprofile: make new cpu buffer functions part of the apiRobert Richter2009-01-071-0/+18
* oprofile: update comment for oprofile_add_sample()Robert Richter2008-12-101-2/+1
* powerpc/oprofile: Fix mutex locking for cell spu-oprofileCarl Love2008-10-201-7/+9
* OProfile: add IBS code macrosRobert Richter2008-07-261-0/+2
* [CELL] oprofile: add support to OProfile for profiling CELL BE SPUsBob Nelson2007-07-201-0/+35
* [PATCH] mark f_ops const in the inodeArjan van de Ven2006-03-281-2/+2
* [PATCH] Add oprofile_add_ext_sampleBrian Rogan2006-03-281-0/+10
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-161-0/+119