Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | pda_power: Add support for using otg transceiver events | Dima Zavin | 2011-08-19 | 1 | -0/+2 |
* | pda_power: Add function callbacks for suspend and resume | Daniel Mack | 2010-04-16 | 1 | -0/+2 |
* | pda_power: Add optional OTG transceiver and voltage regulator support | Philipp Zabel | 2009-02-02 | 1 | -0/+2 |
* | pda_power: add init and exit function callbacks | Philipp Zabel | 2008-05-02 | 1 | -0/+4 |
* | pda_power: implement polling | Anton Vorontsov | 2008-02-01 | 1 | -0/+1 |
* | [BATTERY] pda_power platform driver | Anton Vorontsov | 2007-07-10 | 1 | -0/+31 |
index : ti-linux-kernel/ti-linux-kernel | ||
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |