Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | rapidio: fix use of non-compatible registers | Alexandre Bounine | 2011-08-25 | 1 | -9/+9 |
* | rapidio: fix sysfs config attribute to access 16MB of maint space | Alexandre Bounine | 2011-02-25 | 1 | -1/+3 |
* | rapidio: fix IDLE2 bits corruption | Alexandre Bounine | 2010-10-27 | 1 | -2/+1 |
* | rapidio: add support for IDT CPS Gen2 switches | Alexandre Bounine | 2010-10-27 | 1 | -0/+5 |
* | rapidio: add default handler for error-stopped state | Alexandre Bounine | 2010-10-27 | 1 | -3/+5 |
* | rapidio: use stored ingress port number instead of register read | Alexandre Bounine | 2010-10-27 | 1 | -0/+2 |
* | rapidio: add enabling SRIO port RX and TX | Thomas Moll | 2010-05-27 | 1 | -0/+5 |
* | rapidio: add Port-Write handling for EM | Alexandre Bounine | 2010-05-27 | 1 | -3/+58 |
* | rapidio: add IDT CPS/TSI switches | Alexandre Bounine | 2010-05-27 | 1 | -2/+12 |
* | [PATCH] rapidio: core updates | Matt Porter | 2005-11-07 | 1 | -0/+13 |
* | [PATCH] RapidIO support: core includes | Matt Porter | 2005-11-07 | 1 | -0/+202 |
index : ti-linux-kernel/ti-linux-kernel | ||
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |