aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* dmaengine: shdma: use normal interface for passing slave idArnd Bergmann2015-02-231-0/+1
* DMA: shdma: add cyclic transfer supportKuninori Morimoto2014-05-021-0/+1
* DMA: shdma: switch DT mode to use configuration data from a match tableGuennadi Liakhovetski2013-08-271-1/+1
* DMA: shdma: switch to managed resource allocationGuennadi Liakhovetski2013-08-271-1/+0
* dmaengine: shdma: fix a build failure on platforms with no DMA supportGuennadi Liakhovetski2013-07-221-0/+4
* DMA: shdma: add DT supportGuennadi Liakhovetski2013-07-051-0/+2
* DMA: shdma: shdma_chan_filter() has to be in shdma-base.hGuennadi Liakhovetski2013-07-051-0/+1
* dmaengine: shdma: restore partial transfer calculationGuennadi Liakhovetski2012-07-311-0/+2
* dma: sh: provide a migration path for slave drivers to stop using .privateGuennadi Liakhovetski2012-07-201-1/+1
* dma: sh: use an integer slave ID to improve API compatibilityGuennadi Liakhovetski2012-07-201-4/+4
* dmaengine: shdma: prepare to stop using struct dma_chan::privateGuennadi Liakhovetski2012-07-201-0/+1
* dmaengine: add an shdma-base libraryGuennadi Liakhovetski2012-07-121-0/+123