Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | UAPI: (Scripted) Disintegrate include/linux | David Howells | 2012-10-13 | 1 | -287/+1 |
* | drivers/char/synclink_gt.c: add extended sync feature | Paul Fulghum | 2010-10-27 | 1 | -0/+5 |
* | synclink_gt: add clock options | Paul Fulghum | 2009-04-02 | 1 | -0/+1 |
* | headers_check fix: linux/synclink.h | Jaswinder Singh Rajput | 2009-01-30 | 1 | -0/+2 |
* | synclink_gt: add serial bit order control | Paul Fulghum | 2008-07-22 | 1 | -0/+1 |
* | synclink drivers bool conversion | Joe Perches | 2008-04-28 | 1 | -4/+0 |
* | synclink_gt: add compat_ioctl | Paul Fulghum | 2007-05-11 | 1 | -0/+24 |
* | [PATCH] synclink_gt: add bisync and monosync modes | Paul Fulghum | 2006-10-01 | 1 | -1/+3 |
* | [PATCH] synclink_gt: add GT2 adapter support | Paul Fulghum | 2006-06-25 | 1 | -0/+1 |
* | [PATCH] add synclink_gt custom hdlc idle | Paul Fulghum | 2006-06-25 | 1 | -1/+3 |
* | [PATCH] synclink_gt add gpio feature | Paul Fulghum | 2006-03-28 | 1 | -1/+10 |
* | [PATCH] new driver synclink_gt | Paul Fulghum | 2006-01-08 | 1 | -1/+8 |
* | Linux-2.6.12-rc2v2.6.12-rc2 | Linus Torvalds | 2005-04-16 | 1 | -0/+273 |
index : ti-linux-kernel/ti-linux-kernel | ||
This repo contains a Linux kernel that has been integrated with outstanding TI open source patches based on the open source Linux kernel found at kernel.org. Contributions to this kernel need to be sent to the open source community for review. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |