aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* uprobes: Remove "weak" from function declarationsBjorn Helgaas2014-10-221-7/+7
* Merge branch 'perf-core-for-linus' of git://git.kernel.org/pub/scm/linux/kern...Linus Torvalds2014-06-121-0/+4
|\
| * uprobes/x86: Fix the wrong ->si_addr when xol triggers a trapOleg Nesterov2014-05-141-0/+4
* | ARM: 8043/1: uprobes need icache flush after xol writeVictor Kamensky2014-05-251-0/+3
|/
* uprobes: allow ignoring of probe hitsDavid A. Long2014-03-181-0/+1
* uprobes: Cleanup !CONFIG_UPROBES decls, unexport xol_areaOleg Nesterov2013-11-201-27/+4
* uprobes: Add uprobe_task->dup_xol_work/dup_xol_addrOleg Nesterov2013-11-201-5/+16
* uprobes: Export write_opcode() as uprobe_write_opcode()Oleg Nesterov2013-11-061-0/+1
* uprobes: Move function declarations out of archDavid A. Long2013-11-061-0/+8
* uprobes: Teach uprobe_copy_process() to handle CLONE_VFORKOleg Nesterov2013-10-291-2/+2
* uprobes: Remove the wrong __weak attributeRalf Baechle2013-10-291-1/+1
* uretprobes: Limit the depth of return probe nestednessAnton Arapov2013-04-131-0/+3
* uretprobes: Return probe entry, prepare_uretprobe()Anton Arapov2013-04-131-0/+1
* uretprobes: Introduce uprobe_consumer->ret_handler()Anton Arapov2013-04-131-0/+3
* uprobes: Add trap variant helperAnanth N Mavinakayanahalli2013-04-041-0/+1
* uprobes: Introduce uprobe_apply()Oleg Nesterov2013-02-081-0/+6
* uprobes: Teach handler_chain() to filter out the probed taskOleg Nesterov2013-02-081-0/+3
* uprobes: Reintroduce uprobe_consumer->filter()Oleg Nesterov2013-02-081-0/+9
* uprobes: Kill uprobe_consumer->filter()Oleg Nesterov2013-02-081-5/+0
* uprobes: Use percpu_rw_semaphore to fix register/unregister vs dup_mmap() raceOleg Nesterov2012-11-161-0/+8
* uprobes: Kill arch_uprobe_enable/disable_step() hooksOleg Nesterov2012-11-031-2/+0
* uprobes: Introduce prepare_uprobe()Oleg Nesterov2012-10-071-10/+0
* uprobes: Kill UTASK_BP_HIT stateOleg Nesterov2012-09-291-1/+0
* uprobes: Introduce arch_uprobe_enable/disable_step()Sebastian Andrzej Siewior2012-09-151-0/+2
* uprobes: Remove "verify" argument from set_orig_insn()Oleg Nesterov2012-08-281-1/+1
* uprobes: Fold uprobe_reset_state() into uprobe_dup_mmap()Oleg Nesterov2012-08-281-4/+0
* uprobes: Introduce MMF_HAS_UPROBESOleg Nesterov2012-08-281-0/+5
* uprobes: Kill uprobes_state->countOleg Nesterov2012-08-281-1/+1
* uprobes/core: Decrement uprobe count before the pages are unmappedSrikar Dronamraju2012-04-141-2/+3
* uprobes/core: Optimize probe hits with the help of a counterSrikar Dronamraju2012-03-311-0/+5
* uprobes/core: Allocate XOL slots for uprobes useSrikar Dronamraju2012-03-311-0/+34
* uprobes/core: Handle breakpoint and singlestep exceptionsSrikar Dronamraju2012-03-141-3/+52
* uprobes/core: Rename bkpt to swbpSrikar Dronamraju2012-03-131-2/+2
* uprobes/core: Make order of function parameters consistent across functionsSrikar Dronamraju2012-03-131-6/+6
* uprobes/core: Make macro names consistentSrikar Dronamraju2012-03-131-2/+2
* uprobes: Update copyright noticesIngo Molnar2012-02-221-1/+2
* uprobes/core: Move insn to arch specific structureSrikar Dronamraju2012-02-221-21/+2
* uprobes/core: Remove uprobe_opcode_szSrikar Dronamraju2012-02-221-2/+0
* uprobes/core: Clean up, refactor and improve the codeIngo Molnar2012-02-171-15/+13
* uprobes, mm, x86: Add the ability to install and remove uprobes breakpointsSrikar Dronamraju2012-02-171-0/+98