aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* mm,vmacache: count number of system-wide flushesDavidlohr Bueso2014-12-131-0/+1
* mm/balloon_compaction: add vmstat counters and kpageflags bitKonstantin Khlebnikov2014-10-091-0/+7
* mm,vmacache: add debug dataDavidlohr Bueso2014-06-041-0/+4
* drop_caches: add some documentation and info messageDave Hansen2014-04-031-0/+1
* mm, x86: Account for TLB flushes only when debuggingMel Gorman2014-01-251-1/+3
* mm: numa: return the number of base pages altered by protection changesMel Gorman2013-11-121-0/+1
* mm: vmstats: track TLB flush stats on UP tooDave Hansen2013-09-111-1/+2
* mm: vmstats: tlb flush countersDave Hansen2013-09-111-0/+5
* mm: don't wait on congested zones in balance_pgdat()Zlatko Calusic2013-02-231-1/+0
* Merge tag 'balancenuma-v11' of git://git.kernel.org/pub/scm/linux/kernel/git/...Linus Torvalds2012-12-161-1/+11
|\
| * mm: numa: Add pte updates, hinting and migration statsMel Gorman2012-12-111-0/+6
| * mm: compaction: Add scanned and isolated counters for compactionMel Gorman2012-12-111-0/+2
| * mm: compaction: Move migration fail/success stats to migrate.cMel Gorman2012-12-111-1/+3
* | thp, vmstat: implement HZP_ALLOC and HZP_ALLOC_FAILED eventsKirill A. Shutemov2012-12-121-0/+2
|/
* mm: remove unevictable_pgs_mlockfreedHugh Dickins2012-10-091-1/+0
* mm: remove free_page_mlockHugh Dickins2012-10-091-1/+1
* mm: account for the number of times direct reclaimers get throttledMel Gorman2012-07-311-0/+1
* mm: fix up the vmscan stat in vmstatYing Han2012-04-251-2/+3
* mm: move enum vm_event_item into a standalone header fileAndrew Morton2011-05-261-0/+64