aboutsummaryrefslogtreecommitdiffstats
path: root/sound
Commit message (Expand)AuthorAgeFilesLines
* ALSA: line6: Fix leftover URB at error-path during probeTakashi Iwai2017-10-181-3/+4
* ALSA: caiaq: Fix stray URB at probe error pathTakashi Iwai2017-10-181-3/+9
* ALSA: seq: Fix copy_from_user() call inside lockTakashi Iwai2017-10-181-8/+19
* ALSA: seq: Fix use-after-free at creating a portTakashi Iwai2017-10-182-3/+10
* ALSA: usb-audio: Kill stray URB at exitingTakashi Iwai2017-10-182-2/+12
* ALSA: usx2y: Suppress kernel warning at page allocation failuresTakashi Iwai2017-10-121-2/+4
* ALSA: compress: Remove unused variableGuneshwor Singh2017-10-121-2/+1
* ALSA: usb-audio: Check out-of-bounds access by corrupted buffer descriptorTakashi Iwai2017-10-121-0/+20
* ALSA: au88x0: avoid theoretical uninitialized accessArnd Bergmann2017-10-081-0/+3
* ASoC: dapm: fix some pointer error handlingLinus Walleij2017-10-081-0/+20
* ASoC: dapm: handle probe deferralsLinus Walleij2017-10-082-0/+51
* ALSA: msnd: Optimize / harden DSP and MIDI loopsTakashi Iwai2017-09-132-26/+27
* ALSA: au88x0: Fix zero clear of stream->resourcesTakashi Iwai2017-09-021-9/+5
* ASoC: rsnd: don't call update callback if it was NULLKuninori Morimoto2017-08-301-1/+1
* ASoC: rsnd: ssi: 24bit data needs right-aligned settingsKuninori Morimoto2017-08-301-1/+2
* ASoC: rsnd: Add missing initialization of ADG req_rateGeert Uytterhoeven2017-08-301-1/+1
* ASoC: rsnd: avoid pointless loop in rsnd_mod_interrupt()Kuninori Morimoto2017-08-301-11/+8
* ASoC: rsnd: disable SRC.out only when stop timingKuninori Morimoto2017-08-301-2/+16
* ASoC: simple-card: don't fail if sysclk setting is not supportedAaro Koskinen2017-08-301-1/+1
* ALSA: hda - Add stereo mic quirk for Lenovo G50-70 (17aa:3978)Takashi Iwai2017-08-301-0/+1
* ALSA: core: Fix unexpected error at replacing user TLVTakashi Iwai2017-08-301-1/+1
* ALSA: usb-audio: Add mute TLV for playback volumes on C-Media devicesTakashi Iwai2017-08-243-0/+9
* ALSA: usb-audio: Apply sample rate quirk to Sennheiser headsetTakashi Iwai2017-08-241-0/+1
* ALSA: seq: 2nd attempt at fixing race creating a queueDaniel Mentz2017-08-243-15/+14
* ASoC: do not close shared backend dailinkBanajit Goswami2017-08-111-0/+4
* ALSA: hda - Fix speaker output from VAIO VPCL14M1RSergei A. Trusov2017-08-111-0/+1
* ASoC: dpcm: Avoid putting stream state to STOP when FE stream is pausedPatrick Lai2017-08-061-1/+3
* ALSA: usb-audio: test EP_FLAG_RUNNING at urb completionIoan-Adrian Ratiu2017-08-061-0/+3
* ASoC: nau8825: fix invalid configuration in Pre-Scalar of FLLJohn Hsu2017-08-062-2/+4
* ASoC: tlv320aic3x: Mark the RESET register as volatilePeter Ujfalusi2017-08-061-0/+13
* ASoC: compress: Derive substream from stream based on directionSatish Babu Patakokila2017-07-271-2/+4
* ALSA: hda - set input_path bitmap to zero after moving it to new placeHui Wang2017-07-051-0/+1
* ALSA: hda - Fix endless loop of codec configureTakashi Iwai2017-07-052-2/+8
* ASoC: Fix use-after-free at card unregistrationTakashi Iwai2017-06-141-2/+3
* ALSA: timer: Fix missing queue indices reset at SNDRV_TIMER_IOCTL_SELECTTakashi Iwai2017-06-141-0/+1
* ALSA: timer: Fix race between read and ioctlTakashi Iwai2017-06-141-2/+4
* ALSA: hda - apply STAC_9200_DELL_M22 quirk for Dell Latitude D430Alexander Tsoy2017-06-071-0/+2
* ALSA: hda - Fix deadlock of controller device lock at unbindingTakashi Iwai2017-05-141-0/+13
* ALSA: ppc/awacs: shut up maybe-uninitialized warningArnd Bergmann2017-05-081-0/+1
* ASoC: intel: Fix PM and non-atomic crash in bytcr driversTakashi Iwai2017-05-081-1/+2
* ALSA: seq: Don't break snd_use_lock_sync() loop by timeoutTakashi Iwai2017-05-021-6/+3
* ALSA: firewire-lib: fix inappropriate assignment between signed/unsigned typeTakashi Sakamoto2017-05-021-1/+1
* ASoC: atmel-classd: fix audio clock rateSongjun Wu2017-04-081-1/+1
* ALSA: hda - fix a problem for lineout on a Dell AIO machineHui Wang2017-04-081-1/+11
* ALSA: seq: Fix race during FIFO resizeTakashi Iwai2017-04-081-0/+4
* ALSA: hda - Adding a group of pin definition to fix headset problemHui Wang2017-03-301-0/+2
* ALSA: ctxfi: Fix the incorrect check of dma_set_mask() callTakashi Iwai2017-03-301-1/+1
* ALSA: seq: Fix racy cell insertions during snd_seq_pool_done()Takashi Iwai2017-03-304-4/+18
* ALSA: hda - Fix micmute hotkey problem for a lenovo AIO machineHui Wang2017-03-111-0/+1
* ALSA: hda - Add subwoofer support for Dell Inspiron 17 7000 GamingTakashi Iwai2017-03-111-0/+1