aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'maint-ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-l...ti-linux-3.14.yLCPD Auto Merger2017-01-061-0/+1
|\
| * ASoC: simple-card: Add pm callbacks to platform driverJean-Jacques Hiblot2016-12-141-0/+1
* | Merge branch 'maint-ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-l...LCPD Auto Merger2016-12-077-10/+133
|\|
| * serial: 8250: omap: Fix RX hang when using DMAVignesh R2016-12-071-1/+1
| * tty: serial: 8250: omap: Switch to the new dmaengine_terminate_syncPeter Ujfalusi2016-12-071-1/+1
| * dmaengine: Add might_sleep() to dmaengine_synchronize()Lars-Peter Clausen2016-12-071-0/+2
| * ALSA: pcm_dmaengine: Properly synchronize DMA on shutdownLars-Peter Clausen2016-12-071-2/+5
| * dmaengine: edma: Implement device_synchronize callbackPeter Ujfalusi2016-12-071-0/+8
| * dmaengine: edma: Fetch echan->edesc while holding lock in edma_comletion_handlerJean-Jacques Hiblot2016-12-071-6/+3
| * dmaengine: omap-dma: Implement device_synchronize callbackPeter Ujfalusi2016-12-071-0/+8
| * dmaengine: virt-dma: Add synchronization helper functionLars-Peter Clausen2016-12-071-0/+13
| * dmaengine: Add transfer termination synchronization supportLars-Peter Clausen2016-12-072-1/+93
* | Merge branch 'maint-ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-l...LCPD Auto Merger2016-11-171-7/+8
|\|
| * Merge branch 'ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-linux-k...Gabriel Huau2016-11-17152-572/+1161
| |\ | |/ |/|
* | Merge branch 'maint-ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-l...LCPD Auto Merger2016-10-284-23/+2
|\ \
| * | Revert "dmaengine: virt-dma: Support for ignoring callback after vc termination"Jean-Jacques Hiblot2016-10-282-17/+2
| * | Revert "dmaengine: omap-dma: Prevent race between vchan_complete() and termin...Jean-Jacques Hiblot2016-10-281-3/+0
| * | Revert "dmaengine: edma: Prevent race between vchan_complete() and terminate_...Jean-Jacques Hiblot2016-10-281-3/+0
* | | Merge tag 'v3.14.79' of http://git.kernel.org/pub/scm/linux/kernel/git/stable...LCPD Auto Merger2016-09-1112-17/+45
|\ \ \
| * | | Linux 3.14.79v3.14.79linux-3.14.yGreg Kroah-Hartman2016-09-111-1/+1
| * | | mm: thp: fix SMP race condition between THP page fault and MADV_DONTNEEDAndrea Arcangeli2016-09-111-2/+12
| * | | fix d_walk()/non-delayed __d_free() raceWilly Tarreau2016-09-111-0/+1
| * | | s390/sclp_ctl: fix potential information leak with /dev/sclpMartin Schwidefsky2016-09-111-5/+7
| * | | rds: fix an infoleak in rds_inc_info_copyKangjie Lu2016-09-111-0/+2
| * | | staging: comedi: ni_mio_common: fix wrong insn_write handlerIan Abbott2016-09-111-1/+1
| * | | ext4: validate that metadata blocks do not overlap superblockTheodore Ts'o2016-09-111-1/+17
| * | | stb6100: fix buffer length check in stb6100_write_reg_range()Alexander Shiyan2016-09-111-1/+1
| * | | ALSA: oxygen: Fix logical-not-parentheses warningTomer Barletz2016-09-111-1/+1
| * | | HID: hid-input: Add parentheses to quell gcc warningJames C Boyd2016-09-111-1/+1
| * | | be2iscsi: Fix bogus WARN_ON length checkTim Gardner2016-09-111-1/+1
| * | | Revert "can: fix handling of unmodifiable configuration options fix"Greg Kroah-Hartman2016-09-111-3/+0
* | | | Merge branch 'maint-ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-l...LCPD Auto Merger2016-09-092-0/+6
|\ \ \ \ | | |/ / | |/| |
* | | | Merge branch 'maint-ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-l...LCPD Auto Merger2016-09-072-2/+17
|\ \ \ \
* \ \ \ \ Merge tag 'v3.14.78' of http://git.kernel.org/pub/scm/linux/kernel/git/stable...LCPD Auto Merger2016-09-0746-111/+271
|\ \ \ \ \ | | |_|/ / | |/| | |
| * | | | Linux 3.14.78v3.14.78Greg Kroah-Hartman2016-09-071-1/+1
| * | | | ACPI / sysfs: fix error code in get_status()Dan Carpenter2016-09-071-4/+3
| * | | | staging: comedi: daqboard2000: bug fix board type matching codeIan Abbott2016-09-071-1/+1
| * | | | USB: serial: mos7840: fix non-atomic allocation in write pathAlexey Khoroshilov2016-09-071-2/+2
| * | | | USB: serial: mos7720: fix non-atomic allocation in write pathAlexey Khoroshilov2016-09-071-1/+1
| * | | | USB: fix typo in wMaxPacketSize validationAlan Stern2016-09-071-1/+1
| * | | | crypto: nx - off by one bug in nx_of_update_msc()Dan Carpenter2016-09-071-1/+1
| * | | | Input: i8042 - set up shared ps2_cmd_mutex for AUX portsDmitry Torokhov2016-09-071-0/+1
| * | | | Input: i8042 - break load dependency between atkbd/psmouse and i8042Dmitry Torokhov2016-09-074-32/+24
| * | | | Input: tegra-kbc - fix inverted reset logicMasahiro Yamada2016-09-071-1/+1
| * | | | fs/seq_file: fix out-of-bounds readVegard Nossum2016-09-071-1/+3
| * | | | gpio: Fix OF build problem on UMLinus Walleij2016-09-071-0/+1
| * | | | megaraid_sas: Fix probing cards without io portYinghai Lu2016-09-072-4/+4
| * | | | cdc-acm: fix wrong pipe type on rx interrupt xfersGavin Li2016-09-072-4/+2
| * | | | aacraid: Check size values after double-fetch from userDave Carroll2016-09-071-2/+11
| * | | | mac80211: fix purging multicast PS buffer queueFelix Fietkau2016-09-072-4/+4