Dialog Semiconductor DA7219 Audio Codec bindings DA7219 is an audio codec with advanced accessory detect features. ====== Required properties: - compatible : Should be "dlg,da7219" - reg: Specifies the I2C slave address - interrupt-parent : Specifies the phandle of the interrupt controller to which the IRQs from DA7219 are delivered to. - interrupts : IRQ line info for DA7219. (See Documentation/devicetree/bindings/interrupt-controller/interrupts.txt for further information relating to interrupt properties) - VDD-supply: VDD power supply for the device - VDDMIC-supply: VDDMIC power supply for the device - VDDIO-supply: VDDIO power supply for the device (See Documentation/devicetree/bindings/regulator/regulator.txt for further information relating to regulators) Optional properties: - interrupt-names : Name associated with interrupt line. Should be "wakeup" if interrupt is to be used to wake system, otherwise "irq" should be used. - wakeup-source: Flag to indicate this device can wake system (suspend/resume). - clocks : phandle and clock specifier for codec MCLK. - clock-names : Clock name string for 'clocks' attribute, should be "mclk". - dlg,ldo-lvl : Required internal LDO voltage (mV) level for digital engine [<1050>, <1100>, <1200>, <1400>] - dlg,micbias-lvl : Voltage (mV) for Mic Bias [<1800>, <2000>, <2200>, <2400>, <2600>] - dlg,mic-amp-in-sel : Mic input source type ["diff", "se_p", "se_n"] ====== Child node - 'da7219_aad': Optional properties: - dlg,micbias-pulse-lvl : Mic bias higher voltage pulse level (mV). [<2800>, <2900>] - dlg,micbias-pulse-time : Mic bias higher voltage pulse duration (ms) - dlg,btn-cfg : Periodic button press measurements for 4-pole jack (ms) [<2>, <5>, <10>, <50>, <100>, <200>, <500>] - dlg,mic-det-thr : Impedance threshold for mic detection measurement (Ohms) [<200>, <500>, <750>, <1000>] - dlg,jack-ins-deb : Debounce time for jack insertion (ms) [<5>, <10>, <20>, <50>, <100>, <200>, <500>, <1000>] - dlg,jack-det-rate: Jack type detection latency (3/4 pole) ["32ms_64ms", "64ms_128ms", "128ms_256ms", "256ms_512ms"] - dlg,jack-rem-deb : Debounce time for jack removal (ms) [<1>, <5>, <10>, <20>] - dlg,a-d-btn-thr : Impedance threshold between buttons A and D [0x0 - 0xFF] - dlg,d-b-btn-thr : Impedance threshold between buttons D and B [0x0 - 0xFF] - dlg,b-c-btn-thr : Impedance threshold between buttons B and C [0x0 - 0xFF] - dlg,c-mic-btn-thr : Impedance threshold between button C and Mic [0x0 - 0xFF] - dlg,btn-avg : Number of 8-bit readings for averaged button measurement [<1>, <2>, <4>, <8>] - dlg,adc-1bit-rpt : Repeat count for 1-bit button measurement [<1>, <2>, <4>, <8>] ====== Example: codec: da7219@1a { compatible = "dlg,da7219"; reg = <0x1a>; interrupt-parent = <&gpio6>; interrupts = <11 IRQ_TYPE_LEVEL_HIGH>; VDD-supply = <®_audio>; VDDMIC-supply = <®_audio>; VDDIO-supply = <®_audio>; clocks = <&clks 201>; clock-names = "mclk"; dlg,ldo-lvl = <1200>; dlg,micbias-lvl = <2600>; dlg,mic-amp-in-sel = "diff"; da7219_aad { dlg,btn-cfg = <50>; dlg,mic-det-thr = <500>; dlg,jack-ins-deb = <20>; dlg,jack-det-rate = "32ms_64ms"; dlg,jack-rem-deb = <1>; dlg,a-d-btn-thr = <0xa>; dlg,d-b-btn-thr = <0x16>; dlg,b-c-btn-thr = <0x21>; dlg,c-mic-btn-thr = <0x3E>; dlg,btn-avg = <4>; dlg,adc-1bit-rpt = <1>; }; };